(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Infinite angle damper of maximum torque 0.8 N⋅m.
· Bidirectional type can also be made.
Part Number |
---|
TD58L1-3K |
TD58L1-5K |
TD58L1-8K |
TD58R1-3K |
TD58R1-5K |
TD58R1-8K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Allowable Torque(1 use) (N·m) | Braking Direction | Trusco code |
---|---|---|---|---|---|---|---|---|---|
฿ 629.03 | ROTARY DAMPERS TD | 1 Piece(s) | 3 Day(s) | 10 | 0.30 | CCW(L) | 116-5083 | ||
฿ 721.78 | TOK ROTARY DAMPERS TD | 1 Piece(s) | 3 Day(s) | 10 | 0.50 | CCW(L) | 116-5084 | ||
฿ 561.69 ฿ 339.32 | ROTARY DAMPERS TD | 1 Piece(s) | Same day | 10 | 0.80 | CCW(L) | 116-5085 | ||
฿ 677.85 | TOK ROTARY DAMPERS TD | 1 Piece(s) | 70 Day(s) | 10 | 0.30 | CW(R) | 116-5086 | ||
฿ 721.78 | TOK ROTARY DAMPERS TD | 1 Piece(s) | 3 Day(s) | 10 | 0.50 | CW(R) | 116-5087 | ||
฿ 629.03 ฿ 335.65 | ROTARY DAMPERS TD | 1 Piece(s) | Same day | 10 | 0.80 | CW(R) | 116-5088 |
Loading...
Body Material | Resin | Main Body Type | Rotary shape | Operating Environment | Standard |
---|---|---|---|---|---|
Mounting Method | Screw | Additional Function | With Damper | Mounting Screw Hole Type | Round hole |
Main Body Surface Treatment | No | Opening Angle θ(deg) | 360 |
How can we improve?
How can we improve?