1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary Damper TD56

Rotary Damper TD56
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 615.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Excellent response quality. Maximum 2.94 N⋅m torque allowed. *The CAD data for this series is currently being revised. This data will be made available as soon as the modifications have been completed.

Part Number
TD56A1-25K
TD56B1-15K
TD56B1-20K
TD56B1-25K
TD56B1-30K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque(1 use)
(N·m)
Braking Direction

฿ 616.92

TOK ROTARY DAMPERS TD 1 Piece(s) 31 Day(s) 102.45CW(R)

฿ 615.83

TOK ROTARY DAMPERS TD 1 Piece(s) 12 Day(s) 101.47CCW(L)

฿ 616.92

TOK ROTARY DAMPERS TD 1 Piece(s) 7 Day(s) 101.96CCW(L)

฿ 616.92

TOK ROTARY DAMPERS TD 1 Piece(s) 7 Day(s) 102.45CCW(L)

฿ 616.92

TOK ROTARY DAMPERS TD 1 Piece(s) 7 Day(s) 102.94CCW(L)

Loading...

  1. 1

Basic Information

Body Material Zinc Alloy Main Body Type Rotary shape Operating Environment Standard
Additional Function With Damper Main Body Surface Treatment No Opening Angle θ(deg) 110