1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rotary Damper TD42

Rotary Damper TD42
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,368.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Excellent responsiveness. Maximum of 8.83 N⋅m torque is allowed. *CAD data for this series is being revised. Data will be made available as soon as modifications are complete.

Part Number
TD42A2-70K
TD42A2-90K
TD42B2-50K
TD42B2-70K
TD42B2-90K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAllowable Torque(1 use)
(N·m)
Braking Direction

฿ 1,368.60

TOK ROTARY DAMPERS TD 1 Piece(s) 7 Day(s) 6.86CW(R)

฿ 1,369.37

TOK ROTARY DAMPERS TD 1 Piece(s) 12 Day(s) 8.83CW(R)

฿ 1,413.30

TOK ROTARY DAMPERS TD 1 Piece(s) 3 Day(s) 4.90CCW(L)

฿ 1,368.60

TOK ROTARY DAMPERS TD 1 Piece(s) 7 Day(s) 6.86CCW(L)

฿ 1,413.30

TOK ROTARY DAMPERS TD 1 Piece(s) 3 Day(s) 8.83CCW(L)

Loading...

  1. 1

Basic Information

Body Material Zinc Alloy Main Body Type Rotary shape Operating Environment Standard
Mounting Method Screw Additional Function With Damper Mounting Screw Hole Type Round hole
Main Body Surface Treatment No Opening Angle θ(deg) 120