(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Opening/closing angle of 180° achieved.
· The damper can be fixed firmly with screws, and is easy to install.
Part Number |
---|
TD38A1-1.5K(R) |
TD38A1-3K(R) |
TD38A1-6K(R) |
TD38B1-1.5K(L) |
TD38B1-3K(L) |
TD38B1-6K(L) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Allowable Torque(1 use) (N·m) | Braking Direction |
---|---|---|---|---|---|---|---|---|
฿ 498.97 | TOK ROTARY DAMPERS TD | 1 Piece(s) | 7 Day(s) | 10 | 0.15 | CW(R) | ||
฿ 537.11 | TOK ROTARY DAMPERS TD | 1 Piece(s) | 3 Day(s) | 10 | 0.29 | CW(R) | ||
฿ 537.11 | TOK ROTARY DAMPERS TD | 1 Piece(s) | 3 Day(s) | 10 | 0.59 | CW(R) | ||
฿ 537.11 | TOK ROTARY DAMPERS TD | 1 Piece(s) | 3 Day(s) | 10 | 0.15 | CCW(L) | ||
฿ 537.11 | TOK ROTARY DAMPERS TD | 1 Piece(s) | 3 Day(s) | 10 | 0.29 | CCW(L) | ||
฿ 478.91 ฿ 287.44 | ROTARY DAMPERS TD | 1 Piece(s) | Same day | 10 | 0.59 | CCW(L) |
Loading...
Main Body Type | Rotary shape | Operating Environment | Standard | Body Material | Resin |
---|---|---|---|---|---|
Main Body Surface Treatment | No | Additional Function | With Damper | Opening Angle θ(deg) | 180 |
Mounting Method | Screw | Mounting Screw Hole Type | Round hole |
How can we improve?
How can we improve?