1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rotary Damper TD22

Rotary Damper TD22
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,389.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

External diameter ø16.2 (mm) and 3.92N/m torque allowed. *The CAD data for this series is currently being revised. This data will be made available as soon as the modifications have been completed.

Part Number
TD22A1-25K
TD22A1-40K
TD22B1-25K
TD22B1-40K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque(1 use)
(N·m)
Braking Direction

฿ 1,389.29

TOK ROTARY DAMPERS TD 1 Piece(s) 3 Day(s) 102.45CW(R)

฿ 1,389.29

TOK ROTARY DAMPERS TD 1 Piece(s) 31 Day(s) 103.92CW(R)

฿ 1,389.29

TOK ROTARY DAMPERS TD 1 Piece(s) 31 Day(s) 102.45CCW(L)

฿ 1,389.29

TOK ROTARY DAMPERS TD 1 Piece(s) 31 Day(s) 103.92CCW(L)

Loading...

  1. 1

Basic Information

Body Material Zinc Alloy Main Body Type Rotary shape Operating Environment Standard
Additional Function With Damper Main Body Surface Treatment No Opening Angle θ(deg) 110