1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 26/5/2024 to 6:00 27/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rotary Damper, TD14 (Part Number)

Rotary Damper, TD14
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 498.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Demonstrates vivid solo down. Main body type Rotary type, Operating environment, Standard, Main body material Resin, Additional function With damper, Opening angle θ (deg) 110

Part Number
TD14A1-10K
TD14A1-15K
TD14B1-10K
TD14B1-20K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque(1 use)
(N·m)
Braking Direction

฿ 498.97

TOK ROTARY DAMPERS TD 1 Piece(s) 7 Day(s) 100.98CW(R)

฿ 498.97

TOK ROTARY DAMPERS TD 1 Piece(s) 7 Day(s) 101.47CW(R)

฿ 498.97

TOK ROTARY DAMPERS TD 1 Piece(s) 7 Day(s) 100.98CCW(L)

฿ 535.56

TOK ROTARY DAMPERS TD 1 Piece(s) 3 Day(s) 101.96CCW(L)

Loading...

  1. 1

Basic Information

Body Material Resin Main Body Type Rotary shape Operating Environment Standard
Additional Function With Damper Main Body Surface Treatment No Opening Angle θ(deg) 110