1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Adjustable Adjuster Door Roller

TOK WHEELS

Adjustable Adjuster Door Roller
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 356.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be fixed in place without using any fasteners when installing.

 
Part Number
アジャスタートグルマ 7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 356.01

TOK WHEELS 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Car Material Resin The material of frames Resin Type Adjustment Door Roller
Wheel Shape Groove R Roller Model Wheel Material Resin Overall Length(mm) 72
Types of Tires No. 7

Please check the type/dimensions/specifications of the part アジャスタートグルマ 7 in the Adjustable Adjuster Door Roller series.