1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wheel for H Series Dedicated Caster Heavy Duty Phenol Resin Wheel H-PH (GOLD CASTER)

TSS WHEEL

Wheel for H Series Dedicated Caster Heavy Duty Phenol Resin Wheel H-PH (GOLD CASTER)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 248.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan. Note: Some of the dimensions shown for this series in the catalog are incorrect. (Error) H = 30 mm -> (correct) H = 31 mm

 
Part Number
H-50PH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 248.72

TSS WHEEL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Phenol Resin Wheel Outer Dia.(Ø) 50
Width of Wheel(mm) 28 Hole Diameter(Ø) 10.2 Width of Hub(mm) 31
Bearing None Allowable Load(kg) 140

Please check the type/dimensions/specifications of the part H-50PH in the Wheel for H Series Dedicated Caster Heavy Duty Phenol Resin Wheel H-PH (GOLD CASTER) series.