1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wheel for SUS-S Series (Stainless Steel) Dedicated Caster, Medium Duty Urethane Wheel, S-UB (GOLD CASTER)

Wheel for SUS-S Series (Stainless Steel) Dedicated Caster, Medium Duty Urethane Wheel, S-UB (GOLD CASTER)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 632.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product entirely made in Japan.

Part Number
SUS-S-65UB
SUS-S-75UB
SUS-S-100UB
SUS-S-125UB
SUS-S-150UB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Allowable Load
(kg)

฿ 632.20

TSS WHEEL 1 Piece(s) Available 6 Day(s) 65258.23070

฿ 661.31

TSS WHEEL 1 Piece(s) Available 6 Day(s) 75258.23080

฿ 928.93

TSS WHEEL 1 Piece(s) Available 6 Day(s) 1003212.244120

฿ 1,155.43

TSS WHEEL 1 Piece(s) Available 6 Day(s) 1253812.254150

฿ 1,512.37

TSS WHEEL 1 Piece(s) 3 Day(s) 1503812.254160

Loading...

  1. 1
 

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Urethane Bearing Available