1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Caster for H Series, Urethane Wheel for Heavy Load H-UB Gold Caster (H-65UB)

TSS WHEEL

Dedicated Caster for H Series, Urethane Wheel for Heavy Load H-UB Gold Caster (H-65UB)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wheel with integrated production in Japan.
[Features]
· With the running resistance as low as 1/2 that of rubber, the load of transportation is reduced and speed is increased.
· Because of the pressure and load resistance that is 3 times that of rubber, tire width (rim width) can be reduced to half and the number of wheels can be reduced without sacrificing quality or performance.
· Highly durability with abrasion-resistance five times that of rubber.
[Applications]
· Because the product does not absorb oil, it can be used in factories, etc.

 
Part Number
H-65UB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Allowable Load
(kg)

฿ 820.87

TSS WHEEL 1 Piece(s) Available 6 Day(s) 65381240200

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Urethane Bearing Available

Please check the type/dimensions/specifications of the part H-65UB in the Dedicated Caster for H Series, Urethane Wheel for Heavy Load H-UB Gold Caster series.

Products with similar specification

Part Number
H-130UB
H-150UB
H-200UB
H-50UB
H-75UB
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Allowable Load
(kg)

฿ 1,885.82

1 Piece(s) 6 Day(s) 130502060500

฿ 2,111.08

1 Piece(s) 3 Day(s) 150502060550

฿ 4,607.91

1 Piece(s) 6 Day(s) 200632571600

฿ 385.54

1 Piece(s) Same day 502810.231120

฿ 849.00

1 Piece(s) 3 Day(s) 75381240250