1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Dedicated Caster, Caster for Scaffolding, WSJ/WSC, (Gold Caster)

Dedicated Caster, Caster for Scaffolding, WSJ/WSC, (Gold Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,228.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The ø150 and ø200 are casters certified by the Scaffolding and Construction equipment Association of Japan

Part Number
WSC-150RB
WSC-200RB
WSJ-150RB
WSJ-200RB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Dia. D
(Ø)

฿ 2,228.41

TSS CASTERS 1 Piece(s) 6 Day(s) Plug Style185.5140.01~220.00196150

฿ 2,893.14

TSS CASTERS 1 Piece(s) 6 Day(s) Plug Style240220.01~320.00245200

฿ 2,932.72

TSS CASTERS 1 Piece(s) 6 Day(s) Screw-In Type217.5~337.5140.01~220.00196150

฿ 3,650.78

TSS CASTERS 1 Piece(s) 6 Day(s) Screw-In Type272~392220.01~320.00245200

Loading...

  1. 1

Basic Information

Stopper (Detail) With Rotation Stopper Wheel Material Rubber Wheel Characteristics Abrasion Resistance / Cold Resistance
Fitting Material Steel Wheel Width(mm) 45 Application Streamlining of Logistics, Hand Truck
Load Category Medium Load Bearing Available

Frequently Asked Questions (FAQ)

Question: What is the approximate load capacity when using with a dolly?
Answer: When normally used with 4 wheels, it is calculated with the load capacity of 1 caster x 4 x 0.8 (safety factor). Otherwise, calculate the load capacity for 3 wheels.