1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyetheretherketone/Plastic (PEEK/PB) Springs, Omega Type

NCS PLASTIC SPRING

Polyetheretherketone/Plastic (PEEK/PB) Springs, Omega Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 560.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used in harsh environments, such as immersion in solvents/corrosive chemical solutions in semiconductor manufacturing equipment, etc. Durability and chemical resistance vary depending on the operating environment. Testing in your operating environment is recommended before using.

 
Part Number
PEEK/PB-19.5-24-L36オメガ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 560.54

NCS PLASTIC SPRING 1 Piece(s) Available 4 Day(s) 10

Loading...

  1. 1

Basic Information

Free Length L(mm) 36 I.D. d(Ø) 19.5 O.D. D(Ø) 24
Spring Constant(N/mm) 1.69 Allowable Load (Configurable Range)(N) 30.01~50.00 Material PEEK
End Surface Status Not Grounded Solid Length(mm) 18

Please check the type/dimensions/specifications of the part PEEK/PB-19.5-24-L36オメガ in the Polyetheretherketone/Plastic (PEEK/PB) Springs, Omega Type series.