1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ductile Caster for Marina Fixed Bracket MTK (200X50MTK)

THS PARTS

Ductile Caster for Marina Fixed Bracket MTK (200X50MTK)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Waterproof type ductile (cast) universal fixed hardware. Since the axles are made of stainless steel, there is no need to worry about bearing rust. The pivot parts have grease nipples. Note: Regarding the hardware model number, the model number is displayed in the [(number x number) MTK] portion of the caster model number. Specifications and drawings of the external shape can be viewed on this page.

Part Number
200X50MTK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMetal fittings width B
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)

฿ 2,862.75

THS PARTS 1 Piece(s) Available 7 Day(s) 7120810017464

Loading...

  1. 1

Basic Information

Caster Type Related Components Types of Related components Casters Fixing Bracket

Please check the type/dimensions/specifications of the part 200X50MTK in the Ductile Caster for Marina Fixed Bracket MTK series.

Products with similar specification

Part Number
200X65MTK
200X75MTK
200X90MTK
250X65MTK
250X75MTK
250X90MTK
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMetal fittings width B
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)

฿ 2,934.26

1 Piece(s) Available 7 Day(s) 8120811017478

฿ 2,979.39

1 Piece(s) Available 7 Day(s) 9620812517486

฿ 3,121.65

1 Piece(s) Available 7 Day(s) 106208135174100

฿ 3,588.83

1 Piece(s) 7 Day(s) 8122011518478

฿ 3,714.18

1 Piece(s) 7 Day(s) 9622013018486

฿ 3,896.48

1 Piece(s) 7 Day(s) 106220140184102