1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Ductile Caster P Type Free Type Bracket PBR

Ductile Caster P Type Free Type Bracket PBR
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 916.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A ductile (cast) universal hardware wheel with the same mounting pitch as the press-made caster K type. Compatible with steel plate hardware and a longer life than steel plate hardware. Note: Regarding the hardware model number, the model number is displayed in the [(number) PBR] portion of the caster model number. Specifications and drawings of the external shape can be viewed on this page.

 
Part Number
100PBR
125PBR
150PBR
200PBR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMetal fittings width B
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)

฿ 916.58

THS PARTS 1 Piece(s) 3 Day(s) 4799997171

฿ 1,210.46

THS PARTS 1 Piece(s) Available 5 Day(s) 521101108080

฿ 1,379.22

THS PARTS 1 Piece(s) Available 5 Day(s) 561201209090

฿ 1,931.23

THS PARTS 1 Piece(s) 5 Day(s) 60148148112112

Loading...

  1. 1

Basic Information

Caster Type Related Components Types of Related components Casters Fixing Bracket