1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ductile Caster Standard Type Swivel Type Fixture BR

Ductile Caster Standard Type Swivel Type Fixture BR
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 697.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ductile (cast) construction universal hardware designed for standard loads. Longer life than steel plate hardware. Note: Regarding the hardware model number, the model number is displayed in the [(number) BR] portion of the caster model number. Specifications and drawings of the external shape can be viewed on this page.

 
Part Number
75BR
100BR
125BR
150BR
180BR
200BR
250BR
300BR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMetal fittings width B
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)

฿ 697.86

THS PARTS 1 Piece(s) 3 Day(s) 4091916565

฿ 903.48

THS PARTS 1 Piece(s) 5 Day(s) 471131138585

฿ 1,340.48

THS PARTS 1 Piece(s) Available 5 Day(s) 52128128100100

฿ 1,389.01

THS PARTS 1 Piece(s) Available 5 Day(s) 56128128100100

฿ 1,800.89

THS PARTS 1 Piece(s) Available 5 Day(s) 57144144110110

฿ 2,178.39

THS PARTS 1 Piece(s) Available 5 Day(s) 60156156120120

฿ 3,145.72

THS PARTS 1 Piece(s) Available 5 Day(s) 66180180140140

฿ 3,839.37

THS PARTS 1 Piece(s) 5 Day(s) 70204204160160

Loading...

  1. 1

Basic Information

Caster Type Related Components Types of Related components Casters Fixing Bracket