1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wheels for Ductile Casters, Standard Type Cast Iron Wheels (with Bearings) FA/FB

Wheels for Ductile Casters, Standard Type Cast Iron Wheels (with Bearings) FA/FB
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 370.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A ductile (cast) cast-iron wheel designed for standard loads.
· Longer life than steel plate hardware.

 
Part Number
75FA
75FB
100FA
100FB
125FA
150FA
150FB
180FA
180FB
200FA
200FB
250FA
250FB
300FB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Bearing Allowable Load
(kg)
Diameter of Hub B2
(mm)
Bearing details

฿ 370.31

THS WHEEL 1 Piece(s) 3 Day(s) 75321037None14020No

฿ 506.86

THS WHEEL 1 Piece(s) 3 Day(s) 75321037Available14042CB1030

฿ 502.93

THS WHEEL 1 Piece(s) 3 Day(s) 100351244None19024No

฿ 659.47

THS WHEEL 1 Piece(s) 3 Day(s) 100351244Available19042CB1232

฿ 730.16

THS WHEEL 1 Piece(s) Available 5 Day(s) 125381749None36032No

฿ 897.15

THS WHEEL 1 Piece(s) Available 3 Day(s) 150402053None35035No

฿ 1,175.53

THS WHEEL 1 Piece(s) Available 3 Day(s) 150402053Available35058#6204

฿ 1,319.98

THS WHEEL 1 Piece(s) Available 5 Day(s) 180422054None43035No

฿ 1,477.43

THS WHEEL 1 Piece(s) Available 5 Day(s) 180422054Available43058#6204

฿ 1,464.53

THS WHEEL 1 Piece(s) 5 Day(s) 200442057None49038No

฿ 1,800.96

THS WHEEL 1 Piece(s) Available 5 Day(s) 200442057Available49059#6204

฿ 2,607.94

THS WHEEL 1 Piece(s) 5 Day(s) 250482563None65043No

฿ 3,037.10

THS WHEEL 1 Piece(s) 5 Day(s) 250482563Available65074#6305

฿ 3,530.44

THS WHEEL 1 Piece(s) 5 Day(s) 300502567Available83074#6305

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Iron

Frequently Asked Questions (FAQ)

Question: Is greasing possible?
Answer: Yes, greasing is possible by attaching a grease nipple through additional machining.
Question: Is automatic traction possible?
Answer: Yes, although it depends on the wheel size.