1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wide Wheel Type Steel Wheel (with Bearings) TFB for Ductile Casters

Wide Wheel Type Steel Wheel (with Bearings) TFB for Ductile Casters
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,931.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide ductile (cast) cast-iron caster designed for heavy loads. Suitable for transporting heavy objects. Note: Some of the dimensions shown for this series in the catalog are incorrect. (Error) D = 125 mm -> (correct) D = 127 mm

 
Part Number
125X50TFB
125X65TFB
150X50TFB
150X65TFB
150X75TFB
200X75TFB
250X65TFB
250X75TFB
300X75TFB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Allowable Load
(kg)
Diameter of Hub B2
(mm)
Bearing details

฿ 1,931.23

THS WHEEL 1 Piece(s) 3 Day(s) 12750256540072#6305

฿ 2,279.61

THS WHEEL 1 Piece(s) 5 Day(s) 12765257647072#6305

฿ 2,318.32

THS WHEEL 1 Piece(s) 6 Day(s) 15050256544073#6305

฿ 2,628.00

THS WHEEL 1 Piece(s) 5 Day(s) 15065257659073#6305

฿ 3,092.52

THS WHEEL 1 Piece(s) 5 Day(s) 15075259072073#6305

฿ 3,868.57

THS WHEEL 1 Piece(s) 5 Day(s) 20075259088075#6305

฿ 4,417.63

THS WHEEL 1 Piece(s) 5 Day(s) 25065307690076#6206

฿ 4,802.34

THS WHEEL 1 Piece(s) 5 Day(s) 250753090107076#6206

฿ 5,874.43

THS WHEEL 1 Piece(s) 5 Day(s) 300753090121078#6206

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Iron Bearing Available