1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ductile Caster Wheels - Wide Type Urethane Wheels (with Bearings) TULB

Ductile Caster Wheels - Wide Type Urethane Wheels (with Bearings) TULB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,773.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide ductile (cast) urethane caster designed for heavy loads. Suitable for transporting heavy objects.

 
Part Number
100X50TULB
125X50TULB
150X50TULB
150X65TULB
150X75TULB
200X50TULB
200X65TULB
200X75TULB
200X90TULB
250X65TULB
250X75TULB
250X90TULB
300X75TULB
300X90TULB
300X100TULB
350X75TULB
400X90TULB
500X100TULB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Allowable Load
(kg)
Diameter of Hub B2
(mm)
Bearing details

฿ 1,773.25

THS WHEEL 1 Piece(s) 5 Day(s) 10050176534047#6203

฿ 2,338.45

THS WHEEL 1 Piece(s) 3 Day(s) 12550256540073#6305

฿ 2,694.49

THS WHEEL 1 Piece(s) 5 Day(s) 15050256544073#6305

฿ 3,198.83

THS WHEEL 1 Piece(s) 5 Day(s) 15065257659073#6305

฿ 3,668.02

THS WHEEL 1 Piece(s) 5 Day(s) 15075259072073#6305

฿ 3,831.44

THS WHEEL 1 Piece(s) 5 Day(s) 20050256565074#6305

฿ 4,577.96

THS WHEEL 1 Piece(s) 5 Day(s) 20065257672074#6305

฿ 5,459.73

THS WHEEL 1 Piece(s) 5 Day(s) 20075259088074#6305

฿ 8,449.19

THS WHEEL 1 Piece(s) 5 Day(s) 200892595100081#6305

฿ 7,359.12

THS WHEEL 1 Piece(s) 5 Day(s) 25065307690076#6206

฿ 8,165.69

THS WHEEL 1 Piece(s) 5 Day(s) 250753090107076#6206

฿ 10,898.72

THS WHEEL 1 Piece(s) 5 Day(s) 2509030100127076#6206

฿ 11,267.35

THS WHEEL 1 Piece(s) 5 Day(s) 300753090121080#6206

฿ 12,849.36

THS WHEEL 1 Piece(s) 5 Day(s) 3009030100145080#6206

฿ 19,603.90

THS WHEEL 1 Piece(s) 5 Day(s) 300102301141610100#6306

฿ 23,329.81

THS WHEEL 1 Piece(s) 21 Day(s) 3507550901600110#6210

฿ 39,256.55

THS WHEEL 1 Piece(s) 9 Day(s) 4009060100200098#6212

฿ 63,612.12

THS WHEEL 1 Piece(s) 9 Day(s) 500100901153000112#6218

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Urethane Bearing Available

Frequently Asked Questions (FAQ)

Question: Is greasing possible?
Answer: Yes, greasing is possible by attaching a grease nipple through additional machining.
Question: Is automatic traction possible?
Answer: Yes, although it depends on the wheel size.