(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A waterproof ductile (cast) caster that features a bushing for its bearing. There is no need to worry about bearings rusting due to salt water damage. Wheel materials can be selected depending on the application and load. Note: Some of the dimensions shown for this series in the catalog are incorrect. (Error) d = 25 mm -> (correct) d = 25.5 mm
Part Number |
---|
200X65TB-H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tire Material | Wheel Outer Dia. (Ø) | Width of Wheel (mm) | Hole Diameter (Ø) | Width of Hub (mm) | Allowable Load (kg) | Diameter of Hub B2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,115.09 | THS WHEEL | 1 Piece(s) | 7 Day(s) | [Rubber] Rubber (Containing Gunmetal Bush, with Nipple) | 200 | 65 | 25.5 | 76 | 320 | 64 |
Loading...
Wheel Type | Outer Ring + Wheel | Bearing | None |
---|
Please check the type/dimensions/specifications of the part 200X65TB-H in the Wheel for Ductile Caster for Marina Rubber Wheel (with Gun Metal Bushings, Nipple/Nylon Bush) TB-H/TB-N series.
Part Number |
---|
200X50TB-H |
200X50TB-N |
200X65TB-N |
200X75TB-H |
200X75TB-N |
200X90TB-H |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Tire Material | Wheel Outer Dia. (Ø) | Width of Wheel (mm) | Hole Diameter (Ø) | Width of Hub (mm) | Allowable Load (kg) | Diameter of Hub B2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,436.98 | 1 Piece(s) | 7 Day(s) | [Rubber] Rubber (Containing Gunmetal Bush, with Nipple) | 200 | 50 | 25.5 | 65 | 280 | 64 | ||
฿ 5,191.55 | 1 Piece(s) | 7 Day(s) | [Rubber] Rubber (Containing Nylon Bush) | 200 | 50 | 25.5 | 65 | 280 | 64 | ||
฿ 5,840.10 | 1 Piece(s) | 7 Day(s) | [Rubber] Rubber (Containing Nylon Bush) | 200 | 65 | 25.5 | 76 | 320 | 64 | ||
฿ 6,450.74 | 1 Piece(s) | 7 Day(s) | [Rubber] Rubber (Containing Gunmetal Bush, with Nipple) | 200 | 76 | 25.5 | 90 | 380 | 64 | ||
฿ 6,163.68 | 1 Piece(s) | 7 Day(s) | [Rubber] Rubber (Containing Nylon Bush) | 200 | 76 | 25.5 | 90 | 380 | 64 | ||
฿ 7,131.18 | 1 Piece(s) | 7 Day(s) | [Rubber] Rubber (Containing Gunmetal Bush, with Nipple) | 200 | 90 | 25.5 | 100 | 510 | 64 |
How can we improve?
How can we improve?