(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A ductile (cast) caster designed for automatic towing. Suitable for automatic transport, features light swivel torque, as well as light movement. Wheel materials can be selected depending on the application and load.
[Features]
· A thrust bearing is used for the swivel part.
· A ball bearing is used for the base center axle part.
Part Number |
---|
100SR ULB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Pitch P1 (mm) | Mounting Pitch P2 (mm) | Plate Size F1 (mm) | Plate Size F2 (mm) | Shaft Diameter A (Ø) | Wheel Dia. D (Ø) | Metal fittings width B (mm) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,239.41 | THS CASTER | 1 Piece(s) | 3 Day(s) | 140 | 140.01~220.00 | 205.8 | [Urethane] Urethane (With Bearing) | Abrasion Resistance / Gasoline Resistance / Oil Resistance | 71(90) | 71(90) | 112 | 112 | 12 | 100 | 45 | 85 |
Loading...
Caster Type | Universal Wheel Plate Type | Fitting Material | FCD450 | Mounting Hole Type | Slotted Holes |
---|---|---|---|---|---|
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift | Load Category | Medium Load |
Please check the type/dimensions/specifications of the part 100SR ULB in the Duct Tile Caster, Pulley Caster, SR series.
Part Number |
---|
100SR FB |
100SR MCB |
100SR WSB |
150SR FB |
150SR ULB |
200SR FB |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Pitch P1 (mm) | Mounting Pitch P2 (mm) | Plate Size F1 (mm) | Plate Size F2 (mm) | Shaft Diameter A (Ø) | Wheel Dia. D (Ø) | Metal fittings width B (mm) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,757.66 | 1 Piece(s) | 8 Day(s) | 140 | 140.01~220.00 | 186.2 | [Steel] Iron (with Bearings) | Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic | 71(90) | 71(90) | 112 | 112 | 12 | 100 | 45 | 85 | ||
฿ 4,597.35 | 1 Piece(s) | 7 Day(s) | 140 | 220.01~320.00 | 294 | [Nylon] MC Nylon (With Bearing) | Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant | 71(90) | 71(90) | 112 | 112 | 12 | 100 | 45 | 85 | ||
฿ 3,978.86 | 1 Piece(s) | 7 Day(s) | 140 | 80.01~140.00 | 98 | [Rubber] Rubber (With Bearing) | Abrasion Resistance / Cold Resistance | 71(90) | 71(90) | 112 | 112 | 12 | 100 | 45 | 85 | ||
฿ 5,141.90 | 1 Piece(s) | 7 Day(s) | 195 | 320.01~485.00 | 343 | [Steel] Iron (with Bearings) | Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic | 90(105) | 90(105) | 129 | 129 | 20 | 150 | 57 | 120 | ||
฿ 5,919.99 | 1 Piece(s) | 13 Day(s) | 195 | 320.01~485.00 | 362.6 | [Urethane] Urethane (With Bearing) | Gasoline Resistance / Abrasion Resistance / Oil Resistance | 90(105) | 90(105) | 129 | 129 | 20 | 150 | 57 | 120 | ||
฿ 6,084.79 | 1 Piece(s) | 7 Day(s) | 250 | 485.01~750.00 | 480.2 | [Steel] Iron (with Bearings) | Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic | 112(120) | 112(120) | 146 | 146 | 20 | 200 | 60 | 155 |
How can we improve?
How can we improve?