1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ductile Caster Wide Type (Free Swivel Type) TBR (Part Number)

Ductile Caster Wide Type (Free Swivel Type) TBR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide ductile (cast) caster designed for heavy loads. Suitable for transporting heavy objects. Wheel materials can be selected based on the application and load.

Part Number
100X50TBRB
100X50TBRULB
100X65TBRB
125X50TBRB
125X50TBRFB
125X50TBRULB
125X65TBRB
125X65TBRFB
150X50TBRB
150X50TBRFB
150X50TBRULB
150X65TBRB
150X65TBRFB
150X65TBRULB
150X75TBRB
150X75TBRFB
150X75TBRULB
180X50TBRB
180X65TBRB
180X75TBRB
200X50TBRB
200X50TBRULB
200X65TBRB
200X65TBRULB
200X75TBRB
200X75TBRFB
200X75TBRULB
200X90TBRB
200X90TBRULB
250X65TBRB
250X65TBRFB
250X65TBRULB
250X75TBRB
250X75TBRFB
250X75TBRULB
250X90TBRB
250X90TBRULB
300X75TBRB
300X75TBRFB
300X75TBRULB
300X90TBRB
300X90TBRULB
300X100TBRB
300X100TBRULB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)
Swivel Radius
(mm)
Load Category

฿ 2,642.23

THS CASTER 1 Piece(s) 13 Day(s) 145140.01~220.00137.2[Rubber] RubberAbrasion Resistance / Cold Resistance104104136136171006990Heavy Load

฿ 3,402.19

THS CASTER 1 Piece(s) 13 Day(s) 145320.01~485.00333.2[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance104104136136171006990Medium Load

฿ 2,937.68

THS CASTER 1 Piece(s) 5 Day(s) 145140.01~220.00176.4[Rubber] RubberAbrasion Resistance / Cold Resistance104104136136171008090Heavy Load

฿ 100.00

THS CASTER 1 Piece(s) Quote 178.5140.01~220.00176.4[Rubber] RubberAbrasion Resistance / Cold Resistance1101101421422512569107.5Heavy Load

฿ 100.00

THS CASTER 1 Piece(s) Quote 178.5320.01~485.00392[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic1101101421422512569107.5Heavy Load

฿ 100.00

THS CASTER 1 Piece(s) Quote 178.5320.01~485.00392[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance1101101421422512569107.5Heavy Load

฿ 4,217.12

THS CASTER 1 Piece(s) 5 Day(s) 178.5220.01~320.00215.6[Rubber] RubberAbrasion Resistance / Cold Resistance1101101421422512580107.5Heavy Load

฿ 4,080.31

THS CASTER 1 Piece(s) 13 Day(s) 178.5320.01~485.00460.6[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic1101101421422512580107.5Heavy Load

฿ 100.00

THS CASTER 1 Piece(s) Quote 205140.01~220.00205.8[Rubber] RubberAbrasion Resistance / Cold Resistance1251251611612515069125Heavy Load

฿ 5,985.79

THS CASTER 1 Piece(s) 6 Day(s) 205320.01~485.00431.2[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic1251251611612515069125Heavy Load

฿ 6,648.89

THS CASTER 1 Piece(s) 6 Day(s) 205320.01~485.00431.2[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance1251251611612515069125Heavy Load

฿ 4,894.44

THS CASTER 1 Piece(s) 5 Day(s) 205220.01~320.00245[Rubber] RubberAbrasion Resistance / Cold Resistance1251251611612515080125Heavy Load

฿ 4,982.80

THS CASTER 1 Piece(s) 13 Day(s) 205485.01~750.00578.2[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic1251251611612515080125Heavy Load

฿ 5,770.95

THS CASTER 1 Piece(s) 13 Day(s) 205485.01~750.00578.2[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance1251251611612515080125Heavy Load

฿ 5,139.12

THS CASTER 1 Piece(s) 5 Day(s) 205220.01~320.00303.8[Rubber] RubberAbrasion Resistance / Cold Resistance1251251611612515094125Heavy Load

฿ 5,435.61

THS CASTER 1 Piece(s) 6 Day(s) 205485.01~750.00705.6[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic1251251611612515094125Heavy Load

฿ 6,240.32

THS CASTER 1 Piece(s) 3 Day(s) 205485.01~750.00705.6[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance1251251611612515094125Heavy Load

฿ 4,836.89

THS CASTER 1 Piece(s) 5 Day(s) 235220.01~320.00245[Rubber] RubberAbrasion Resistance / Cold Resistance1251251611612518069135Heavy Load

฿ 5,337.34

THS CASTER 1 Piece(s) 5 Day(s) 235220.01~320.00274.4[Rubber] RubberAbrasion Resistance / Cold Resistance1251251611612518080135Heavy Load

฿ 5,954.80

THS CASTER 1 Piece(s) 5 Day(s) 235320.01~485.00343[Rubber] RubberAbrasion Resistance / Cold Resistance1251251611612518094135Heavy Load

฿ 100.00

THS CASTER 1 Piece(s) Quote 260220.01~320.00274.4[Rubber] RubberAbrasion Resistance / Cold Resistance1361361721722520069160Heavy Load

฿ 11,516.67

THS CASTER 1 Piece(s) 60 Day(s) 260485.01~750.00637[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance1361361721722520069160Heavy Load

฿ 100.00

THS CASTER 1 Piece(s) Quote 260220.01~320.00313.6[Rubber] RubberAbrasion Resistance / Cold Resistance1361361721722520080160Heavy Load

฿ 100.00

THS CASTER 1 Piece(s) Quote 260485.01~750.00705.6[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance1361361721722520080160Heavy Load

฿ 100.00

THS CASTER 1 Piece(s) Quote 260320.01~485.00372.4[Rubber] RubberAbrasion Resistance / Cold Resistance1361361721722520094160Heavy Load

฿ 8,883.00

THS CASTER 1 Piece(s) Quote 260750.01~862.4[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic1361361721722520094160Heavy Load

฿ 100.00

THS CASTER 1 Piece(s) Quote 260750.01~862.4[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance1361361721722520094160Heavy Load

฿ 100.00

THS CASTER 1 Piece(s) Quote 260485.01~750.00499.8[Rubber] RubberAbrasion Resistance / Cold Resistance13613617217225200104160Heavy Load

฿ 100.00

THS CASTER 1 Piece(s) Quote 260750.01~980[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance13613617217225200104160Heavy Load

฿ 9,071.62

THS CASTER 1 Piece(s) 5 Day(s) 315320.01~485.00392[Rubber] RubberAbrasion Resistance / Cold Resistance1551551951953025080190Heavy Load

฿ 9,227.29

THS CASTER 1 Piece(s) 5 Day(s) 315750.01~882[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic1551551951952525080190Heavy Load

฿ 12,168.17

THS CASTER 1 Piece(s) 5 Day(s) 315750.01~882[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance1551551951953025080190Heavy Load

฿ 9,590.18

THS CASTER 1 Piece(s) 5 Day(s) 315320.01~485.00460.6[Rubber] RubberAbrasion Resistance / Cold Resistance1551551951953025094190Heavy Load

฿ 9,652.39

THS CASTER 1 Piece(s) 13 Day(s) 315750.01~1048.6[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic1551551951952525094190Heavy Load

฿ 13,016.35

THS CASTER 1 Piece(s) 13 Day(s) 315750.01~1048.6[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance1551551951953025094190Heavy Load

฿ 100.00

THS CASTER 1 Piece(s) Quote 315485.01~750.00568.4[Rubber] RubberAbrasion Resistance / Cold Resistance15515519519530250105190Heavy Load

฿ 15,761.79

THS CASTER 1 Piece(s) 6 Day(s) 315750.01~1244.6[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance15515519519530250105190Heavy Load

฿ 12,013.25

THS CASTER 1 Piece(s) 5 Day(s) 365485.01~750.00529.2[Rubber] RubberAbrasion Resistance / Cold Resistance1701702102103030094225Heavy Load

฿ 100.00

THS CASTER 1 Piece(s) Quote 365750.01~1185.8[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic1701702102103030094225Heavy Load

฿ 17,239.66

THS CASTER 1 Piece(s) 5 Day(s) 365750.01~1185.8[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance1701702102103030094225Heavy Load

฿ 13,212.41

THS CASTER 1 Piece(s) 5 Day(s) 365485.01~750.00607.6[Rubber] RubberAbrasion Resistance / Cold Resistance17017021021030300105225Heavy Load

฿ 19,126.99

THS CASTER 1 Piece(s) 5 Day(s) 365750.01~1421[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance17017021021030300105225Heavy Load

฿ 15,990.79

THS CASTER 1 Piece(s) 5 Day(s) 360750.01~882[Rubber] RubberAbrasion Resistance / Cold Resistance17017021221230300120220Heavy Load

฿ 26,048.97

THS CASTER 1 Piece(s) 5 Day(s) 360750.01~1577.8[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance17017021221230300120220Heavy Load

Loading...

  1. 1

Basic Information

Caster Type Universal Wheel Plate Type Fitting Material FCD450 Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift