(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A wide ductile (cast) caster designed for heavy loads. Suitable for transporting heavy objects. Wheel materials can be selected based on the application and load.
Part Number |
---|
150X65TBRB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Pitch P1 (mm) | Mounting Pitch P2 (mm) | Plate Size F1 (mm) | Plate Size F2 (mm) | Shaft Diameter A (Ø) | Wheel Dia. D (Ø) | Metal fittings width B (mm) | Swivel Radius (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,894.44 | THS CASTER | 1 Piece(s) | 5 Day(s) | 205 | 220.01~320.00 | 245 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 125 | 125 | 161 | 161 | 25 | 150 | 80 | 125 | Heavy Load |
Loading...
Caster Type | Universal Wheel Plate Type | Fitting Material | FCD450 | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift |
Please check the type/dimensions/specifications of the part 150X65TBRB in the Ductile Caster Wide Type (Free Swivel Type) TBR series.
Part Number |
---|
125X50TBRB |
125X50TBRFB |
125X50TBRULB |
150X65TBRFB |
150X65TBRULB |
150X75TBRB |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Pitch P1 (mm) | Mounting Pitch P2 (mm) | Plate Size F1 (mm) | Plate Size F2 (mm) | Shaft Diameter A (Ø) | Wheel Dia. D (Ø) | Metal fittings width B (mm) | Swivel Radius (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | 1 Piece(s) | Quote | 178.5 | 140.01~220.00 | 176.4 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 110 | 110 | 142 | 142 | 25 | 125 | 69 | 107.5 | Heavy Load | ||
฿ 100.00 | 1 Piece(s) | Quote | 178.5 | 320.01~485.00 | 392 | [Steel] Iron | Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic | 110 | 110 | 142 | 142 | 25 | 125 | 69 | 107.5 | Heavy Load | ||
฿ 100.00 | 1 Piece(s) | Quote | 178.5 | 320.01~485.00 | 392 | [Urethane] Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance | 110 | 110 | 142 | 142 | 25 | 125 | 69 | 107.5 | Heavy Load | ||
฿ 4,982.80 | 1 Piece(s) | 13 Day(s) | 205 | 485.01~750.00 | 578.2 | [Steel] Iron | Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic | 125 | 125 | 161 | 161 | 25 | 150 | 80 | 125 | Heavy Load | ||
฿ 5,770.95 | 1 Piece(s) | 13 Day(s) | 205 | 485.01~750.00 | 578.2 | [Urethane] Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance | 125 | 125 | 161 | 161 | 25 | 150 | 80 | 125 | Heavy Load | ||
฿ 5,139.12 | 1 Piece(s) | 5 Day(s) | 205 | 220.01~320.00 | 303.8 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 125 | 125 | 161 | 161 | 25 | 150 | 94 | 125 | Heavy Load |
How can we improve?
How can we improve?