(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A wide ductile (cast) caster designed for heavy loads. Suitable for transporting heavy objects. Wheel materials can be selected based on the application and load.
Part Number |
---|
300X90TBRB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Pitch P1 (mm) | Mounting Pitch P2 (mm) | Plate Size F1 (mm) | Plate Size F2 (mm) | Shaft Diameter A (Ø) | Wheel Dia. D (Ø) | Metal fittings width B (mm) | Swivel Radius (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,212.41 | THS CASTER | 1 Piece(s) | 5 Day(s) | 365 | 485.01~750.00 | 607.6 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 170 | 170 | 210 | 210 | 30 | 300 | 105 | 225 | Heavy Load |
Loading...
Caster Type | Universal Wheel Plate Type | Fitting Material | FCD450 | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift |
Please check the type/dimensions/specifications of the part 300X90TBRB in the Ductile Caster Wide Type (Free Swivel Type) TBR series.
Part Number |
---|
100X50TBRULB |
100X65TBRB |
125X50TBRB |
125X50TBRFB |
125X50TBRULB |
300X90TBRULB |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Pitch P1 (mm) | Mounting Pitch P2 (mm) | Plate Size F1 (mm) | Plate Size F2 (mm) | Shaft Diameter A (Ø) | Wheel Dia. D (Ø) | Metal fittings width B (mm) | Swivel Radius (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,402.19 | 1 Piece(s) | 13 Day(s) | 145 | 320.01~485.00 | 333.2 | [Urethane] Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance | 104 | 104 | 136 | 136 | 17 | 100 | 69 | 90 | Medium Load | ||
฿ 2,937.68 | 1 Piece(s) | 5 Day(s) | 145 | 140.01~220.00 | 176.4 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 104 | 104 | 136 | 136 | 17 | 100 | 80 | 90 | Heavy Load | ||
฿ 100.00 | 1 Piece(s) | Quote | 178.5 | 140.01~220.00 | 176.4 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 110 | 110 | 142 | 142 | 25 | 125 | 69 | 107.5 | Heavy Load | ||
฿ 100.00 | 1 Piece(s) | Quote | 178.5 | 320.01~485.00 | 392 | [Steel] Iron | Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic | 110 | 110 | 142 | 142 | 25 | 125 | 69 | 107.5 | Heavy Load | ||
฿ 100.00 | 1 Piece(s) | Quote | 178.5 | 320.01~485.00 | 392 | [Urethane] Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance | 110 | 110 | 142 | 142 | 25 | 125 | 69 | 107.5 | Heavy Load | ||
฿ 19,126.99 | 1 Piece(s) | 5 Day(s) | 365 | 750.01~ | 1421 | [Urethane] Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance | 170 | 170 | 210 | 210 | 30 | 300 | 105 | 225 | Heavy Load |
How can we improve?
How can we improve?