1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Ductile Caster Wide Type (Free Swivel Type) TBR (Part Number)

THS CASTER

Ductile Caster Wide Type (Free Swivel Type) TBR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide ductile (cast) caster designed for heavy loads. Suitable for transporting heavy objects. Wheel materials can be selected based on the application and load.

Part Number
150X65TBRB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)
Swivel Radius
(mm)
Load Category

฿ 4,894.44

THS CASTER 1 Piece(s) 5 Day(s) 205220.01~320.00245[Rubber] RubberAbrasion Resistance / Cold Resistance1251251611612515080125Heavy Load

Loading...

  1. 1

Basic Information

Caster Type Universal Wheel Plate Type Fitting Material FCD450 Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift

Please check the type/dimensions/specifications of the part 150X65TBRB in the Ductile Caster Wide Type (Free Swivel Type) TBR series.

Products with similar specification

Part Number
125X50TBRB
125X50TBRFB
125X50TBRULB
150X65TBRFB
150X65TBRULB
150X75TBRB
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)
Swivel Radius
(mm)
Load Category

฿ 100.00

1 Piece(s) Quote 178.5140.01~220.00176.4[Rubber] RubberAbrasion Resistance / Cold Resistance1101101421422512569107.5Heavy Load

฿ 100.00

1 Piece(s) Quote 178.5320.01~485.00392[Steel] IronGasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic1101101421422512569107.5Heavy Load

฿ 100.00

1 Piece(s) Quote 178.5320.01~485.00392[Urethane] UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance1101101421422512569107.5Heavy Load

฿ 4,982.80

1 Piece(s) 13 Day(s) 205485.01~750.00578.2[Steel] IronGasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic1251251611612515080125Heavy Load

฿ 5,770.95

1 Piece(s) 13 Day(s) 205485.01~750.00578.2[Urethane] UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance1251251611612515080125Heavy Load

฿ 5,139.12

1 Piece(s) 5 Day(s) 205220.01~320.00303.8[Rubber] RubberAbrasion Resistance / Cold Resistance1251251611612515094125Heavy Load