(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A wide ductile (cast) caster designed for heavy loads. Suitable for transporting heavy objects. Wheel materials can be selected depending on the application and load.
Part Number |
---|
250X75TKULB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Pitch P1 (mm) | Mounting Pitch P2 (mm) | Plate Size F1 (mm) | Plate Size F2 (mm) | Shaft Diameter A (Ø) | Wheel Dia. D (Ø) | Metal fittings width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | THS CASTER | 1 Piece(s) | Quote | 315 | 750.01~ | 1048.6 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance | 184 | 86 | 218 | 120 | 30 | 250 | 96 |
Loading...
Caster Type | Fixed Wheel Plate Type | Fitting Material | FCD450 | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift | Load Category | Heavy Load |
How can we improve?
How can we improve?