1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Ductile Caster Wide Width Type (Fixed Type) TK (Part Number)

THS CASTER

Ductile Caster Wide Width Type (Fixed Type) TK
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide ductile (cast) caster designed for heavy loads. Suitable for transporting heavy objects. Wheel materials can be selected depending on the application and load.

Part Number
300X100TKB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)

฿ 13,060.45

THS CASTER 1 Piece(s) 5 Day(s) 360750.01~882[Rubber] RubberAbrasion Resistance / Cold Resistance19215123019230300118

Loading...

  1. 1

Basic Information

Caster Type Fixed Wheel Plate Type Fitting Material FCD450 Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Load Category Heavy Load

Please check the type/dimensions/specifications of the part 300X100TKB in the Ductile Caster Wide Width Type (Fixed Type) TK series.

Frequently Asked Questions (FAQ)

Question: Is greasing possible?
Answer: Yes, greasing is possible by attaching a grease nipple through additional machining.
Question: Is automatic traction possible?
Answer: It cannot be used with other than human power. Please use the SR or TSR series for automatic traction.

Products with similar specification

Part Number
125X50TKB
125X50TKFB
125X50TKULB
300X100TKULB
300X75TKB
300X75TKFB
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)

฿ 2,860.26

1 Piece(s) 5 Day(s) 178.5140.01~220.00176.4[Rubber] RubberAbrasion Resistance / Cold Resistance14064164882512571

฿ 2,753.63

1 Piece(s) 5 Day(s) 178.5320.01~485.00392[Steel] IronGasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic14064164882512571

฿ 3,402.19

1 Piece(s) 13 Day(s) 178.5320.01~485.00392[Urethane] UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance14064164882512571

฿ 23,119.23

1 Piece(s) 5 Day(s) 360750.01~1577.8[Urethane] UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance19215123419230300118

฿ 8,743.86

1 Piece(s) 5 Day(s) 365485.01~750.00529.2[Rubber] RubberAbrasion Resistance / Cold Resistance194862301303030096

฿ 100.00

1 Piece(s) Quote 365750.01~1185.8[Steel] IronGasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic194862301303030096