(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A wide ductile (cast) caster designed for heavy loads. Suitable for transporting heavy objects. Wheel materials can be selected depending on the application and load.
Part Number |
---|
150X65TKFB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Pitch P1 (mm) | Mounting Pitch P2 (mm) | Plate Size F1 (mm) | Plate Size F2 (mm) | Shaft Diameter A (Ø) | Wheel Dia. D (Ø) | Metal fittings width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,724.69 | THS CASTER | 1 Piece(s) | 13 Day(s) | 205 | 485.01~750.00 | 578.2 | [Steel] Iron | Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic | 152 | 78 | 186 | 112 | 25 | 150 | 81 |
Loading...
Caster Type | Fixed Wheel Plate Type | Fitting Material | FCD450 | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift | Load Category | Heavy Load |
Please check the type/dimensions/specifications of the part 150X65TKFB in the Ductile Caster Wide Width Type (Fixed Type) TK series.
Part Number |
---|
125X50TKB |
125X50TKFB |
125X50TKULB |
150X65TKULB |
150X75TKB |
150X75TKFB |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Pitch P1 (mm) | Mounting Pitch P2 (mm) | Plate Size F1 (mm) | Plate Size F2 (mm) | Shaft Diameter A (Ø) | Wheel Dia. D (Ø) | Metal fittings width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,860.26 | 1 Piece(s) | 5 Day(s) | 178.5 | 140.01~220.00 | 176.4 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 140 | 64 | 164 | 88 | 25 | 125 | 71 | ||
฿ 2,753.63 | 1 Piece(s) | 5 Day(s) | 178.5 | 320.01~485.00 | 392 | [Steel] Iron | Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic | 140 | 64 | 164 | 88 | 25 | 125 | 71 | ||
฿ 3,402.19 | 1 Piece(s) | 13 Day(s) | 178.5 | 320.01~485.00 | 392 | [Urethane] Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance | 140 | 64 | 164 | 88 | 25 | 125 | 71 | ||
฿ 4,512.84 | 1 Piece(s) | 11 Day(s) | 205 | 485.01~750.00 | 578.2 | [Urethane] Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance | 152 | 78 | 186 | 112 | 25 | 150 | 81 | ||
฿ 3,142.43 | 1 Piece(s) | 5 Day(s) | 205 | 220.01~320.00 | 303.8 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 152 | 86 | 186 | 120 | 25 | 150 | 96 | ||
฿ 4,302.52 | 1 Piece(s) | 5 Day(s) | 205 | 485.01~750.00 | 705.6 | [Steel] Iron | Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic | 152 | 86 | 186 | 120 | 25 | 150 | 96 |
How can we improve?
How can we improve?