(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A waterproof caster that features a bushing for its bearing. There is no need to worry about bearings rusting due to salt water damage. Wheel materials can be selected depending on the application and load.
Part Number |
---|
200X50MTBRB-H |
200X50MTBRB-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Pitch P1 (mm) | Mounting Pitch P2 (mm) | Plate Size F1 (mm) | Plate Size F2 (mm) | Shaft Diameter A (Ø) | Wheel Dia. D (Ø) | Metal fittings width B (mm) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,123.77 | THS CASTER | 1 Piece(s) | Available | 14 Day(s) | 260 | 220.01~320.00 | 274.4 | [Rubber] Rubber (Containing Gunmetal Bush, with Nipple) | Abrasion Resistance / Cold Resistance | 136 | 136 | 172 | 172 | 25 | 200 | 69 | 160 | |
฿ 9,878.34 | THS CASTER | 1 Piece(s) | Available | 14 Day(s) | 260 | 220.01~320.00 | 274.4 | [Rubber] Rubber (Containing Nylon Bush) | Abrasion Resistance / Cold Resistance | 136 | 136 | 172 | 172 | 25 | 200 | 69 | 160 |
Loading...
Caster Type | Universal Wheel Plate Type | Fitting Material | FCD450 | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift | Load Category | Heavy Load |
How can we improve?
How can we improve?