1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ductile Caster for Marina (Free Type) MTBR

Ductile Caster for Marina (Free Type) MTBR
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 9,878.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A waterproof caster that features a bushing for its bearing. There is no need to worry about bearings rusting due to salt water damage. Wheel materials can be selected depending on the application and load.

Part Number
200X50MTBRB-H
200X50MTBRB-N
200X50MTBRULB-H
200X50MTBRULB-N
200X65MTBRB-H
200X65MTBRB-N
200X65MTBRULB-H
200X65MTBRULB-N
200X75MTBRB-H
200X75MTBRB-N
200X75MTBRULB-H
200X75MTBRULB-N
200X90MTBRB-H
200X90MTBRB-N
250X65MTBRB-H
250X65MTBRB-N
250X65MTBRULB-H
250X65MTBRULB-N
250X75MTBRB-H
250X75MTBRB-N
250X75MTBRULB-H
250X75MTBRULB-N
250X90MTBRB-H
250X90MTBRB-N
250X90MTBRULB-H
250X90MTBRULB-N
300X75MTBRB-H
300X75MTBRB-N
300X75MTBRULB-H
300X75MTBRULB-N
300X90MTBRB-H
300X90MTBRB-N
300X90MTBRULB-H
300X90MTBRULB-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)
Swivel Radius
(mm)

฿ 10,123.77

THS CASTER 1 Piece(s) Available 14 Day(s) 260220.01~320.00274.4[Rubber] Rubber (Containing Gunmetal Bush, with Nipple)Abrasion Resistance / Cold Resistance1361361721722520069160

฿ 9,878.34

THS CASTER 1 Piece(s) Available 14 Day(s) 260220.01~320.00274.4[Rubber] Rubber (Containing Nylon Bush)Abrasion Resistance / Cold Resistance1361361721722520069160

฿ 11,413.46

THS CASTER 1 Piece(s) Available 14 Day(s) 260485.01~750.00637[Urethane] Urethane (With Gunmetal Bush, with Nipple)Abrasion Resistance / Gasoline Resistance / Oil Resistance1361361721722520069160

฿ 11,108.93

THS CASTER 1 Piece(s) Available 14 Day(s) 260485.01~750.00637[Urethane] Urethane (With Nylon Bushing)Abrasion Resistance / Gasoline Resistance / Oil Resistance1361361721722520069160

฿ 10,839.97

THS CASTER 1 Piece(s) Available 14 Day(s) 260320.01~485.00313.6[Rubber] Rubber (Containing Gunmetal Bush, with Nipple)Abrasion Resistance / Cold Resistance1361361721722520080160

฿ 10,564.97

THS CASTER 1 Piece(s) Available 14 Day(s) 260320.01~485.00313.6[Rubber] Rubber (Containing Nylon Bush)Abrasion Resistance / Cold Resistance1361361721722520080160

฿ 12,198.67

THS CASTER 1 Piece(s) Available 14 Day(s) 260750.01~705.6[Urethane] Urethane (With Gunmetal Bush, with Nipple)Abrasion Resistance / Gasoline Resistance / Oil Resistance1361361721722520080160

฿ 11,865.79

THS CASTER 1 Piece(s) Available 14 Day(s) 260750.01~705.6[Urethane] Urethane (With Nylon Bushing)Abrasion Resistance / Gasoline Resistance / Oil Resistance1361361721722520080160

฿ 11,279.61

THS CASTER 1 Piece(s) Available 14 Day(s) 260320.01~485.00372.4[Rubber] Rubber (Containing Gunmetal Bush, with Nipple)Abrasion Resistance / Cold Resistance1361361721722520094160

฿ 10,993.17

THS CASTER 1 Piece(s) Available 14 Day(s) 260320.01~485.00372.4[Rubber] Rubber (Containing Nylon Bush)Abrasion Resistance / Cold Resistance1361361721722520094160

฿ 13,184.43

THS CASTER 1 Piece(s) Available 14 Day(s) 260750.01~862.4[Urethane] Urethane (With Gunmetal Bush, with Nipple)Abrasion Resistance / Gasoline Resistance / Oil Resistance1361361721722520094160

฿ 12,815.97

THS CASTER 1 Piece(s) Available 14 Day(s) 260750.01~862.4[Urethane] Urethane (With Nylon Bushing)Abrasion Resistance / Gasoline Resistance / Oil Resistance13613617217225220094160

฿ 12,174.22

THS CASTER 1 Piece(s) Available 14 Day(s) 260485.01~750.00499.8[Rubber] Rubber (Containing Gunmetal Bush, with Nipple)Abrasion Resistance / Cold Resistance13613617217225200104160

฿ 11,858.22

THS CASTER 1 Piece(s) Available 14 Day(s) 260485.01~750.00499.8[Rubber] Rubber (Containing Nylon Bush)Abrasion Resistance / Cold Resistance13613617217225200104160

฿ 13,944.24

THS CASTER 1 Piece(s) Available 14 Day(s) 315320.01~485.00392[Rubber] Rubber (Containing Gunmetal Bush, with Nipple)Abrasion Resistance / Cold Resistance1551551951952525080190

฿ 13,622.82

THS CASTER 1 Piece(s) Available 14 Day(s) 315320.01~485.00392[Rubber] Rubber (Containing Nylon Bush)Abrasion Resistance / Cold Resistance1551551951953025080190

฿ 16,646.51

THS CASTER 1 Piece(s) Available 14 Day(s) 315750.01~882[Urethane] Urethane (With Gunmetal Bush, with Nipple)Abrasion Resistance / Gasoline Resistance / Oil Resistance1551551951953025080190

฿ 16,184.57

THS CASTER 1 Piece(s) Available 14 Day(s) 315750.01~882[Urethane] Urethane (With Nylon Bushing)Abrasion Resistance / Gasoline Resistance / Oil Resistance1551551951953025080190

฿ 14,468.84

THS CASTER 1 Piece(s) Available 14 Day(s) 315320.01~485.00460.6[Rubber] Rubber (Containing Gunmetal Bush, with Nipple)Abrasion Resistance / Cold Resistance1551551951953025094190

฿ 14,129.33

THS CASTER 1 Piece(s) Available 14 Day(s) 315320.01~485.00460.6[Rubber] Rubber (Containing Nylon Bush)Abrasion Resistance / Cold Resistance1551551951953025094190

฿ 17,492.53

THS CASTER 1 Piece(s) Available 14 Day(s) 315750.01~1048.6[Urethane] Urethane (With Gunmetal Bush, with Nipple)Abrasion Resistance / Gasoline Resistance / Oil Resistance1551551951953025094190

฿ 17,001.65

THS CASTER 1 Piece(s) Available 14 Day(s) 315750.01~1048.6[Urethane] Urethane (With Nylon Bushing)Abrasion Resistance / Gasoline Resistance / Oil Resistance1551551951953025094190

฿ 15,189.68

THS CASTER 1 Piece(s) Available 14 Day(s) 315485.01~750.00568.4[Rubber] Rubber (Containing Gunmetal Bush, with Nipple)Abrasion Resistance / Cold Resistance15515519519530250105190

฿ 14,821.21

THS CASTER 1 Piece(s) Available 14 Day(s) 315485.01~750.00568.4[Rubber] Rubber (Containing Nylon Bush)Abrasion Resistance / Cold Resistance15515519519530250105190

฿ 20,261.31

THS CASTER 1 Piece(s) Available 14 Day(s) 315750.01~1244.6[Urethane] Urethane (With Gunmetal Bush, with Nipple)Abrasion Resistance / Gasoline Resistance / Oil Resistance15515519519530250105190

฿ 19,635.35

THS CASTER 1 Piece(s) Available 14 Day(s) 315750.01~1244.6[Urethane] Urethane (With Nylon Bushing)Abrasion Resistance / Gasoline Resistance / Oil Resistance15515519519530250105190

฿ 17,084.89

THS CASTER 1 Piece(s) Available 14 Day(s) 365485.01~750.00529.2[Rubber] Rubber (Containing Gunmetal Bush, with Nipple)Abrasion Resistance / Cold Resistance1701702102103030094225

฿ 16,692.91

THS CASTER 1 Piece(s) Available 14 Day(s) 365485.01~750.00529.2[Rubber] Rubber (Containing Nylon Bush)Abrasion Resistance / Cold Resistance1701702102103030094225

฿ 22,291.01

THS CASTER 1 Piece(s) Available 14 Day(s) 365750.01~1185.8[Urethane] Urethane (With Gunmetal Bush, with Nipple)Abrasion Resistance / Gasoline Resistance / Oil Resistance1701702102103030094225

฿ 21,635.49

THS CASTER 1 Piece(s) Available 14 Day(s) 365750.01~1185.8[Urethane] Urethane (With Nylon Bushing)Abrasion Resistance / Gasoline Resistance / Oil Resistance1701702102103030094225

฿ 18,295.51

THS CASTER 1 Piece(s) Available 14 Day(s) 365485.01~750.00607.6[Rubber] Rubber (Containing Gunmetal Bush, with Nipple)Abrasion Resistance / Cold Resistance17017021021030300105225

฿ 17,868.56

THS CASTER 1 Piece(s) Available 14 Day(s) 365485.01~750.00607.6[Rubber] Rubber (Containing Nylon Bush)Abrasion Resistance / Cold Resistance17017021021030300105225

฿ 24,121.56

THS CASTER 1 Piece(s) Available 14 Day(s) 365750.01~1421[Urethane] Urethane (With Gunmetal Bush, with Nipple)Abrasion Resistance / Gasoline Resistance / Oil Resistance17017021021030300105225

฿ 23,402.12

THS CASTER 1 Piece(s) Available 14 Day(s) 365750.01~1421[Urethane] Urethane (With Nylon Bushing)Abrasion Resistance / Gasoline Resistance / Oil Resistance17017021021030300105225

Loading...

  1. 1

Basic Information

Caster Type Universal Wheel Plate Type Fitting Material FCD450 Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Load Category Heavy Load