(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A waterproof ductile (cast) rubber caster that features a bushing for its bearing. There is no need to worry about bearings rusting due to salt water damage. Note: Some of the dimensions shown for this series in the catalog are incorrect. (Error) F2 = 100 mm -> (correct) F2 = 98 mm
Part Number |
---|
200X65MTKULB-H |
200X65MTKULB-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Pitch P1 (mm) | Mounting Pitch P2 (mm) | Plate Size F1 (mm) | Plate Size F2 (mm) | Shaft Diameter A (Ø) | Wheel Dia. D (Ø) | Metal fittings width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,279.00 | THS CASTER | 1 Piece(s) | 14 Day(s) | 260 | 750.01~ | 705.6 | [Urethane] Urethane (With Gunmetal Bush, with Nipple) | Abrasion Resistance / Gasoline Resistance / Oil Resistance | 174 | 78 | 208 | 110 | 25 | 200 | 81 | ||
฿ 9,945.52 | THS CASTER | 1 Piece(s) | 14 Day(s) | 260 | 750.01~ | 705.6 | [Urethane] Urethane (With Nylon Bushing) | Abrasion Resistance / Gasoline Resistance / Oil Resistance | 174 | 78 | 208 | 110 | 25 | 200 | 81 |
Loading...
Caster Type | Fixed Wheel Plate Type | Fitting Material | FCD450 | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift | Load Category | Heavy Load |
How can we improve?
How can we improve?