1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

(Fixed) MTK for Ductile Caster Marina (Part Number)

(Fixed) MTK for Ductile Caster Marina
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,926.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A waterproof ductile (cast) rubber caster that features a bushing for its bearing. There is no need to worry about bearings rusting due to salt water damage. Note: Some of the dimensions shown for this series in the catalog are incorrect. (Error) F2 = 100 mm -> (correct) F2 = 98 mm

Part Number
200X65MTKULB-H
200X65MTKULB-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)

฿ 10,279.00

THS CASTER 1 Piece(s) 14 Day(s) 260750.01~705.6[Urethane] Urethane (With Gunmetal Bush, with Nipple)Abrasion Resistance / Gasoline Resistance / Oil Resistance174782081102520081

฿ 9,945.52

THS CASTER 1 Piece(s) 14 Day(s) 260750.01~705.6[Urethane] Urethane (With Nylon Bushing)Abrasion Resistance / Gasoline Resistance / Oil Resistance174782081102520081

Loading...

  1. 1

Basic Information

Caster Type Fixed Wheel Plate Type Fitting Material FCD450 Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Load Category Heavy Load