1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ductile Caster P Type (Fixed) PK (Part Number)

THS CASTER

Ductile Caster P Type (Fixed) PK
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 875.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A ductile (cast) fixed hardware wheel with the same mounting pitch as the press-made caster K type. Compatible with steel plate hardware and a longer life than steel plate hardware. Wheel materials can be selected depending on the application and load.

 
Part Number
200PKULB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)

฿ 3,751.78

THS CASTER 1 Piece(s) 5 Day(s) 250485.01~750.00480.2[Urethane] Urethane (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance11263142932020061

Loading...

  1. 1

Basic Information

Caster Type Fixed Wheel Plate Type Fitting Material FCD450 Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Load Category Medium Load

Please check the type/dimensions/specifications of the part 200PKULB in the Ductile Caster P Type (Fixed) PK series.

Products with similar specification

Part Number
100PKA
100PKB
100PKFA
100PKFB
100PKULB
125PKA
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)

฿ 875.91

1 Piece(s) 5 Day(s) 14480.01~140.0098[Rubber] RubberAbrasion Resistance / Cold Resistance8045105701210047

฿ 978.13

1 Piece(s) 3 Day(s) 14480.01~140.0098[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold Resistance8045105701210047

฿ 886.46

1 Piece(s) 5 Day(s) 144140.01~220.00186.2[Steel] IronGasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic8045105701210047

฿ 993.19

1 Piece(s) 3 Day(s) 144140.01~220.00186.2[Steel] Iron (with Bearings)Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic8045105701210047

฿ 1,401.22

1 Piece(s) 3 Day(s) 144140.01~220.00205.8[Urethane] Urethane (With Bearing)Gasoline Resistance / Abrasion Resistance / Oil Resistance8045105701210047

฿ 1,291.25

1 Piece(s) 5 Day(s) 175140.01~220.00147[Rubber] RubberAbrasion Resistance / Cold Resistance10056125811712553