(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A ductile (cast) fixed hardware wheel with the same mounting pitch as the press-made caster K type. Compatible with steel plate hardware and a longer life than steel plate hardware. Wheel materials can be selected depending on the application and load.
Part Number |
---|
100PKA |
100PKB |
100PKFA |
100PKFB |
100PKULB |
125PKA |
125PKB |
125PKFA |
125PKFB |
125PKULB |
150PKA |
150PKB |
150PKFA |
150PKFB |
150PKULB |
200PKA |
200PKB |
200PKFA |
200PKFB |
200PKULB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Pitch P1 (mm) | Mounting Pitch P2 (mm) | Plate Size F1 (mm) | Plate Size F2 (mm) | Shaft Diameter A (Ø) | Wheel Dia. D (Ø) | Metal fittings width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 875.91 | THS CASTER | 1 Piece(s) | 5 Day(s) | 144 | 80.01~140.00 | 98 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 80 | 45 | 105 | 70 | 12 | 100 | 47 | ||
฿ 978.13 | THS CASTER | 1 Piece(s) | 3 Day(s) | 144 | 80.01~140.00 | 98 | [Rubber] Rubber (With Bearing) | Abrasion Resistance / Cold Resistance | 80 | 45 | 105 | 70 | 12 | 100 | 47 | ||
฿ 886.46 | THS CASTER | 1 Piece(s) | 5 Day(s) | 144 | 140.01~220.00 | 186.2 | [Steel] Iron | Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic | 80 | 45 | 105 | 70 | 12 | 100 | 47 | ||
฿ 993.19 | THS CASTER | 1 Piece(s) | 3 Day(s) | 144 | 140.01~220.00 | 186.2 | [Steel] Iron (with Bearings) | Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic | 80 | 45 | 105 | 70 | 12 | 100 | 47 | ||
฿ 1,401.22 | THS CASTER | 1 Piece(s) | 3 Day(s) | 144 | 140.01~220.00 | 205.8 | [Urethane] Urethane (With Bearing) | Abrasion Resistance / Gasoline Resistance / Oil Resistance | 80 | 45 | 105 | 70 | 12 | 100 | 47 | ||
฿ 1,291.25 | THS CASTER | 1 Piece(s) | 5 Day(s) | 175 | 140.01~220.00 | 147 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 100 | 56 | 125 | 81 | 17 | 125 | 53 | ||
฿ 1,565.47 | THS CASTER | 1 Piece(s) | 13 Day(s) | 175 | 140.01~220.00 | 147 | [Rubber] Rubber (With Bearing) | Abrasion Resistance / Cold Resistance | 100 | 56 | 125 | 81 | 17 | 125 | 53 | ||
฿ 1,313.84 | THS CASTER | 1 Piece(s) | 5 Day(s) | 175 | 140.01~220.00 | 274.4 | [Steel] Iron | Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic | 100 | 56 | 125 | 81 | 17 | 125 | 53 | ||
฿ 1,587.28 | THS CASTER | 1 Piece(s) | 5 Day(s) | 175 | 140.01~220.00 | 274.4 | [Steel] Iron (with Bearings) | Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic | 100 | 56 | 125 | 81 | 17 | 125 | 53 | ||
฿ 2,269.58 | THS CASTER | 1 Piece(s) | 5 Day(s) | 175 | 220.01~320.00 | 274.4 | [Urethane] Urethane (With Bearing) | Abrasion Resistance / Gasoline Resistance / Oil Resistance | 100 | 56 | 125 | 81 | 17 | 125 | 53 | ||
฿ 1,595.64 | THS CASTER | 1 Piece(s) | 5 Day(s) | 198 | 140.01~220.00 | 176.4 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 100 | 56 | 130 | 86 | 20 | 150 | 57 | ||
฿ 1,831.95 | THS CASTER | 1 Piece(s) | 5 Day(s) | 198 | 140.01~220.00 | 176.4 | [Rubber] Rubber (With Bearing) | Abrasion Resistance / Cold Resistance | 100 | 56 | 130 | 86 | 20 | 150 | 57 | ||
฿ 1,631.23 | THS CASTER | 1 Piece(s) | 5 Day(s) | 198 | 320.01~485.00 | 343 | [Steel] Iron | Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic | 100 | 56 | 130 | 86 | 12 | 150 | 57 | ||
฿ 1,917.51 | THS CASTER | 1 Piece(s) | 5 Day(s) | 198 | 320.01~485.00 | 343 | [Steel] Iron (with Bearings) | Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic | 100 | 56 | 130 | 86 | 20 | 150 | 57 | ||
฿ 2,741.10 | THS CASTER | 1 Piece(s) | 5 Day(s) | 198 | 320.01~485.00 | 343 | [Urethane] Urethane (With Bearing) | Abrasion Resistance / Gasoline Resistance / Oil Resistance | 100 | 56 | 130 | 86 | 20 | 150 | 57 | ||
฿ 2,456.66 | THS CASTER | 1 Piece(s) | 5 Day(s) | 250 | 220.01~320.00 | 215.6 | [Rubber] Rubber | Abrasion Resistance / Cold Resistance | 112 | 63 | 142 | 93 | 20 | 200 | 61 | ||
฿ 2,677.03 | THS CASTER | 1 Piece(s) | 5 Day(s) | 250 | 220.01~320.00 | 215.6 | [Rubber] Rubber (With Bearing) | Abrasion Resistance / Cold Resistance | 112 | 63 | 142 | 93 | 20 | 200 | 61 | ||
฿ 2,511.14 | THS CASTER | 1 Piece(s) | 13 Day(s) | 250 | 485.01~750.00 | 480.2 | [Steel] Iron | Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic | 112 | 63 | 142 | 93 | 12 | 200 | 61 | ||
฿ 2,923.87 | THS CASTER | 1 Piece(s) | 5 Day(s) | 250 | 485.01~750.00 | 480.2 | [Steel] Iron (with Bearings) | Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic | 112 | 63 | 142 | 93 | 20 | 200 | 61 | ||
฿ 3,751.78 | THS CASTER | 1 Piece(s) | 5 Day(s) | 250 | 485.01~750.00 | 480.2 | [Urethane] Urethane (With Bearing) | Abrasion Resistance / Gasoline Resistance / Oil Resistance | 112 | 63 | 142 | 93 | 20 | 200 | 61 |
Loading...
Caster Type | Fixed Wheel Plate Type | Fitting Material | FCD450 | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift | Load Category | Medium Load |
How can we improve?
How can we improve?