Magnet Type Torque Limiter

Brand :
TOK BEARING

Caution

    Product Description

    [Features]Magnet type torque limiter with a maximum rotational speed of 700 to 2,000 rpm and an operating temperature range of 0 to 40°C, which is compatible with high speed, further improved from TLE. [Applications]It can be used for tension and high speed operation.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Magnet Type Torque Limiter | TOK BEARING | MISUMI Thailand