(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Metal bearing wound with urethane rubber. Low operating noise making it very quiet.
[Features]
· JIS standard bearing with urethane rubber baked and adhered to it.
· Tire is made from urethane rubber for low operating noise and quiet operation
Part Number |
---|
UT-11-SHS3 |
UT-12-SHS3 |
UT-18-SHS6 |
UT-19-SHS6 |
UT-20-696ZZ |
UT-21-SHS6 |
UT-22-SHS6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Dia. D (Ø) | Width W (mm) | I.D. d (Ø) | Allowable Load Range (N) | Allowable Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 534.01 | TOK URETHANE MOLD BEARINGS UT | 1 Piece(s) | 3 Day(s) | 10 | 11 | 4 | 3 | 20.1~50.0 | - | ||
฿ 490.24 | TOK URETHANE MOLD BEARINGS UT | 1 Piece(s) | 47 Day(s) | 10 | 12 | 4 | 3 | 20.1~50.0 | - | ||
฿ 534.32 | TOK URETHANE MOLD BEARINGS UT | 1 Piece(s) | 3 Day(s) | 10 | 18 | 4 | 6 | 50.1~100.0 | - | ||
฿ 534.32 | TOK URETHANE MOLD BEARINGS UT | 1 Piece(s) | 3 Day(s) | 10 | 19 | 4 | 6 | 50.1~100.0 | - | ||
฿ 444.08 | TOK URETHANE MOLD BEARINGS UT | 1 Piece(s) | 3 Day(s) | 10 | 20 | 8 | 6 | 20.1~50.0 | 29.4 | ||
฿ 550.00 | TOK URETHANE MOLD BEARINGS UT | 1 Piece(s) | Quote | 10 | 21 | 4 | 6 | 50.1~100.0 | - | ||
฿ 534.32 | TOK URETHANE MOLD BEARINGS UT | 1 Piece(s) | 3 Day(s) | 10 | 22 | 4 | 6 | 50.1~100.0 | - |
Loading...
Bearing Material | Carbon Steel | Outer Ring Type | Flat | Outer Ring Material | Urethane |
---|---|---|---|---|---|
Mounting Type | Inner Wheel Hole(No Boss) | Operating/Environmental Requirement | Standard | Allowable Rotational Speed(rpm) | 300 |
Operating Temperature Range(°C) | 0::40 |
How can we improve?
How can we improve?