(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· This bearing has excellent chemical- and heat-resistance compared to conventional PE bearings.
· Recommended for transport equipment, medical equipment and semiconductor cleaning machines used in the chemical processing industry and other transport equipment exposed to chemical solutions or high temperatures.
Raceway Ring Shape | Ball | Outer Race, Inner Race Material | PEEK | Bearing Type | Double Shielded |
---|---|---|---|---|---|
Outer Ring Type | Flat | Specifications, Environment | Standard / Heat resistant / Non-Magnetic / Anti-rust | Load Direction | Radial |
Number of Raceway Ring Rows | Single Row | Size Standards | Metric System | Retainer Type | No |
Mounting Type | Inner Wheel Hole(Standard Type) | Machining Method | Machining |
Please check the type/dimensions/specifications of the part PK-28-CHP12 in the Resin Bearing PK (Chemical-resistant, Heat Resistant) series.
Part Number |
---|
PK-30-CHP10 |
PK-30-GHP10 |
PK-32-GHP12 |
PK-35-CHP15 |
PK-35-GHP15 |
PK-42-CHP20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width W (mm) | The material of a ball |
---|---|---|---|---|---|---|---|---|---|
฿ 2,720.39 | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | 30 | 9 | Ceramics (silicon nitride) | |
฿ 2,720.39 | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | 30 | 9 | Glass | |
฿ 3,060.19 | 1 Piece(s) | Available | 3 Day(s) | 10 | 12 | 32 | 10 | Glass | |
฿ 3,400.39 | 1 Piece(s) | Available | 3 Day(s) | 10 | 15 | 35 | 11 | Ceramics (silicon nitride) | |
฿ 3,400.39 | 1 Piece(s) | Available | 3 Day(s) | 10 | 15 | 35 | 11 | Glass | |
฿ 4,420.19 | 1 Piece(s) | Available | 3 Day(s) | 10 | 20 | 42 | 12 | Ceramics (silicon nitride) |
How can we improve?
How can we improve?