(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An all-plastic bearing with superior chemical resistance. Choose from glass, stainless steel or resin for ball material.
Part Number |
---|
PE-26-PHP10 |
PE-30-GHP10 |
PE-30-PHP10 |
PE-32-PHP12 |
PE-35-GHP8W1.75 |
PE-35-PHP8W1.75 |
PE-35-PHP15 |
PE-35-SHP8W1.75 |
PE-35-SHP15 |
PE-40-GHP17 |
PE-47-PHP20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width W (mm) | The material of a ball | Inner Wheel Boss W1 (mm) | Inner Wheel Boss W2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 414.61 ฿ 248.89 | PLASTIC BEARING | 1 Piece(s) | Same day | 10 | 10 | 26 | 8 | Polyethylene | - | - | ||
฿ 544.39 | TOK ENGINEERING PLASTIC | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | 30 | 9 | Glass | - | - | |
฿ 476.85 ฿ 201.47 | ENGINEERING PLASTIC | 1 Piece(s) | Same day | 10 | 10 | 30 | 9 | Polyethylene | - | - | ||
฿ 460.26 ฿ 236.85 | PLASTIC BEARING | 1 Piece(s) | Same day | 10 | 12 | 32 | 10 | Polyethylene | - | - | ||
฿ 793.94 | TOK ENGINEERING PLASTIC | 1 Piece(s) | 3 Day(s) | 10 | 8 | 35 | 11 | Glass | 1.75 | 1.75 | ||
฿ 608.10 | TOK ENGINEERING PLASTIC | 1 Piece(s) | 3 Day(s) | 10 | 8 | 35 | 11 | Polyethylene | 1.75 | 1.75 | ||
฿ 498.97 | PLASTIC BEARING | 1 Piece(s) | 3 Day(s) | 10 | 15 | 35 | 11 | Polyethylene | - | - | ||
฿ 653.81 | TOK ENGINEERING PLASTIC | 1 Piece(s) | 3 Day(s) | 10 | 8 | 35 | 11 | Stainless Steel | 1.75 | 1.75 | ||
฿ 576.39 | TOK ENGINEERING PLASTIC | 1 Piece(s) | 3 Day(s) | 10 | 15 | 35 | 11 | Stainless Steel | - | - | ||
฿ 487.47 | TOK ENGINEERING PLASTIC | 1 Piece(s) | 3 Day(s) | 10 | 17 | 40 | 12 | Glass | - | - | ||
฿ 576.39 | TOK ENGINEERING PLASTIC | 1 Piece(s) | 3 Day(s) | 10 | 20 | 47 | 14 | Polyethylene | - | - |
Loading...
Raceway Ring Shape | Ball | Outer Race, Inner Race Material | Ultra High Molecular Weight Polyethylene | Bearing Type | Single Shielded |
---|---|---|---|---|---|
Outer Ring Type | Flat | Specifications, Environment | Standard / Non-Magnetic / Anti-rust | Load Direction | Radial |
Number of Raceway Ring Rows | Single Row | Size Standards | Metric System | Retainer Type | No |
Mounting Type | Inner Wheel Hole(Standard Type) |
How can we improve?
How can we improve?