(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Outer ring is made of plastic. ·High load type.
Bearing Material | Carbon Steel | Outer Ring Type | Flat | Outer Ring Material | Nylon |
---|---|---|---|---|---|
Mounting Type | Screw Shaft | Operating/Environmental Requirement | Standard / Abrasion Resistance | Outer Dia. D(Ø) | 19 |
Width W(mm) | 7 | Screw Nominal M(mm) | 6 | Allowable Load Range(N) | 100.1~200.0 |
Allowable Load(N) | 196 | Allowable Rotational Speed(rpm) | 300 | Operating Temperature Range(°C) | 0::40 |
Thread Length L (Referring to each type of the drawings)(mm) | 8 |
Please check the type/dimensions/specifications of the part IN-19-B1 in the Bearing IN With Resin (PA Tire Metal Insert) series.
Part Number |
---|
IN-19-B1.5 |
IN-19-B2.7 |
IN-19-B3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Seat Height of Thread Part C (mm) |
---|---|---|---|---|---|---|
฿ 76.65 | 1 Piece(s) | 3 Day(s) | 10 | 1.5 | ||
฿ 80.52 | 1 Piece(s) | 3 Day(s) | 10 | 2.7 | ||
฿ 80.52 | 1 Piece(s) | 8 Day(s) | 10 | 3.0 |
How can we improve?
How can we improve?