1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Bearing With Resin, IDS (High Load / Metal Insert Molded Product)

Bearing With Resin, IDS (High Load / Metal Insert Molded Product)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 58.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Bearings with resin are automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Outer diameter (D) Minimum/Maximum (mm.) : 22 and 35
● Outer Ring Type : Flat and Spherical Surface
● Mounting Type : Hole, Shaft and Screw
● Operating Temperature (°C) : 0 to 40
● Material
- Resin : Polyacetal
[Application]
Bearings with resin are commonly used in industrial machinery.

Part Number
IDS-22-A1
IDS-22-A2.5
IDS-22-A3.4-4.5
IDS-22-B1.5-8
IDS-22-B1.5-11
IDS-22-B4-7
IDS-22-B11
IDS-26-B2-11
IDS-26-B5-9
IDS-26-H6.35W0.8
IDS-30-B2-11
IDS-35-H6.35W0.26
IDSO-26-B2-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Ring Type Mounting Type Outer Dia. D
(Ø)
Width W
(mm)
Screw Nominal M
(mm)
I.D. d
(Ø)
Shaft Diameter d1
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Seat Height of Thread Part C
(mm)
Shaft Length L (Referring to each type of the drawings)
(mm)
Thread Length L (Referring to each type of the drawings)
(mm)
Height of Inner Wheel Boss W1
(mm)
Height of Inner Wheel Boss W2
(mm)

฿ 65.03

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10Flat[Shaft] Caulking shaft227--5300.1~500.039213.5---

฿ 65.03

TOK ENGINEERING PLASTIC 1 Piece(s) 7 Day(s) 10Flat[Shaft] Caulking shaft227--5300.1~500.03922.53.5---

฿ 76.65

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10Flat[Shaft] Caulking shaft227--5.1300.1~500.03923.44.5---

฿ 76.65

TOK ENGINEERING PLASTIC 1 Piece(s) Same day 10Flat[Screw] Screw Shaft2276--300.1~500.03921.5-8--

฿ 72.77

PLASTIC BEARING 1 Piece(s) 3 Day(s) 10Flat[Screw] Screw Shaft2276--300.1~500.03921.5-11.0--

฿ 61.34

TOK ENGINEERING PLASTIC 1 Piece(s) Available 3 Day(s) 10Flat[Screw] Screw Shaft2276--300.1~500.03924.0-7.0--

฿ 84.39

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10Flat[Screw] Screw Shaft2276--300.1~500.039211.0-8--

฿ 58.38

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10Flat[Screw] Screw Shaft2686--500.1~1050.05882.0-11.0--

฿ 58.52

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10Flat[Screw] Screw Shaft2686--500.1~1050.05885.0-9.0--

฿ 76.65

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10Flat[Hole] Inner Wheel Hole(with Boss)268-6.35-200.1~300.0294---0.80.8

฿ 115.35

ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10Flat[Screw] Screw Shaft3096--500.1~1050.05882.0-11.0--

฿ 103.74

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10Flat[Hole] Inner Wheel Hole(with Boss)359-6.35-200.1~300.0294---0.260.26

฿ 77.67

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10Spherical Surface[Screw] Screw Shaft2686--500.1~1050.05882.0-11.0--

Loading...

  1. 1

Basic Information

Bearing Material Carbon Steel Outer Ring Material Steel insert Operating/Environmental Requirement Standard / Load Capacity
Allowable Rotational Speed(rpm) 300 Operating Temperature Range(°C) 0::40