(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Outer ring is made of plastic. ·High load type.
Part Number |
---|
ID-18.8-AH5-5 |
ID-19-AH2.5 |
ID-19-AH5.5 |
ID-19-H6 |
ID-22-H4W(0.5)3 |
ID-22-H6 |
ID-24-AH1-3.6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Type | Outer Dia. D (Ø) | Width W (mm) | I.D. d (Ø) | Shaft Diameter d1 (Ø) | Seat Height of Thread Part C (mm) | Shaft Length L (Referring to each type of the drawings) (mm) | Height of Inner Wheel Boss W1 (mm) | Height of Inner Wheel Boss W2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 84.39 | TOK ENGINEERING PLASTIC | 1 Piece(s) | 7 Day(s) | 10 | [Shaft] Caulking shaft | 18.8 | 7 | - | 4 | 5.0 | 5.0 | - | - | ||
฿ 92.13 | TOK ENGINEERING PLASTIC | 1 Piece(s) | 7 Day(s) | 10 | [Shaft] Caulking shaft | 19 | 7 | - | 5 | 2.5 | 3.5 | - | - | ||
฿ 84.39 | TOK ENGINEERING PLASTIC | 1 Piece(s) | 7 Day(s) | 10 | [Shaft] Caulking shaft | 19 | 7 | - | 5 | 5.5 | 3.5 | - | - | ||
฿ 72.48 | TOK ENGINEERING PLASTIC | 1 Piece(s) | 3 Day(s) | 10 | [Hole] Inner Wheel Hole(No Boss) | 19 | 7 | 6 | - | - | - | - | - | ||
฿ 84.39 | TOK ENGINEERING PLASTIC | 1 Piece(s) | 7 Day(s) | 10 | [Hole] Inner Wheel Hole(with Boss) | 22 | 7 | 4 | - | - | - | 0.5 | 3.0 | ||
฿ 72.79 | TOK ENGINEERING PLASTIC | 1 Piece(s) | 3 Day(s) | 10 | [Hole] Inner Wheel Hole(No Boss) | 22 | 7 | 6 | - | - | - | - | - | ||
฿ 84.39 | TOK ENGINEERING PLASTIC | 1 Piece(s) | 3 Day(s) | 10 | [Shaft] Caulking shaft | 24 | 8 | - | 6 | 1 | 3.6 | - | - |
Loading...
Bearing Material | Carbon Steel | Outer Ring Type | Flat | Outer Ring Material | Acetal Resin |
---|---|---|---|---|---|
Operating/Environmental Requirement | Standard / Load Capacity | Allowable Load Range(N) | 300.1~500.0 | Allowable Load(N) | 333 |
Allowable Rotational Speed(rpm) | 300 | Operating Temperature Range(°C) | 0::40 |
How can we improve?
How can we improve?