1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Metal Insert Bearing DT With Resin (JIS Bearing)

Metal Insert Bearing DT With Resin (JIS Bearing)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Metal bearing wound with POM. Delivers superior high-load and rotational performance compared to conventional products.
[Features]
· A metal bearing made by insert molding using polyacetal resin.
· Excellent rotational accuracy (minimal vibration and backlash).
· Can be used to reduce running noises at high loads.

Part Number
DT-17-604ZZ-CB
DT-18-BH1-L1260ZZ
DT-18-L1260ZZ
DT-19-BH1-L1260ZZ
DT-19-L1260ZZ
DT-20-BH1-L1260ZZ
DT-20-L1260ZZ
DT-22-688ZZ
DT-24-H6-626ZZ
DT-26-BH1-626ZZ
DT-26-BH2-9.5-626ZZ
DT-26-BH6-14-626ZZ
DT-26-H6-626ZZ
DT-30-608ZZ
DT-30-BH1-608ZZ
DT-35-608ZZ
DT-35-BH1-608ZZ-9SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Type Outer Dia. D
(Ø)
Width W
(mm)
Screw Nominal M
(mm)
I.D. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Seat Height of Thread Part C
(mm)
Thread Length L (Referring to each type of the drawings)
(mm)

฿ 184.35

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10[Hole] Inner Wheel Hole(No Boss)176-4100.1~200.098--

฿ 214.58

TOK ENGINEERING PLASTIC 10 Piece(s) 3 Day(s) 10[Screw] Screw Shaft1866-200.1~300.039218

฿ 204.19

TOK ENGINEERING PLASTIC 10 Piece(s) Available 3 Day(s) 10[Hole] Inner Wheel Hole(No Boss)186-6200.1~300.0392--

฿ 214.07

TOK ENGINEERING PLASTIC 1 Piece(s) 32 Day(s) 10[Screw] Screw Shaft1966-300.1~500.039218

฿ 100.00

TOK ENGINEERING PLASTIC 1 Piece(s) Quote 10[Hole] Inner Wheel Hole(No Boss)196-6300.1~500.0392--

฿ 214.58

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10[Screw] Screw Shaft2066-300.1~500.039218

฿ 100.00

TOK ENGINEERING PLASTIC 1 Piece(s) Quote 10[Hole] Inner Wheel Hole(No Boss)206-6300.1~500.0392--

฿ 184.35

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10[Hole] Inner Wheel Hole(No Boss)227-8300.1~500.0490--

฿ 184.35

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10[Hole] Inner Wheel Hole(No Boss)248-6300.1~500.0490--

฿ 214.07

TOK ENGINEERING PLASTIC 1 Piece(s) 7 Day(s) 10[Screw] Screw Shaft2686-500.1~1050.049018

฿ 216.13

TOK ENGINEERING PLASTIC 10 Piece(s) 3 Day(s) 10[Screw] Screw Shaft2686-500.1~1050.04902.09.5

฿ 216.60

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10[Screw] Screw Shaft2686-500.1~1050.04906.014.0

฿ 185.12

TOK ENGINEERING PLASTIC 10 Piece(s) 3 Day(s) 10[Hole] Inner Wheel Hole(No Boss)268-6500.1~1050.0490--

฿ 184.35

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10[Hole] Inner Wheel Hole(No Boss)309-8500.1~1050.0686--

฿ 214.58

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10[Screw] Screw Shaft3096-500.1~1050.068618

฿ 184.35

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10[Hole] Inner Wheel Hole(No Boss)359-8500.1~1050.0784--

฿ 317.75

฿ 190.78

PLASTIC BEARING 1 Piece(s) Same day 10[Screw] Screw Shaft3596-500.1~1050.078418

Loading...

  1. 1

Basic Information

Bearing Material Carbon Steel Outer Ring Type Flat Outer Ring Material Acetal Resin
Operating/Environmental Requirement Standard / Load Capacity / Durability / Dust Resistance Allowable Rotational Speed(rpm) 300 Operating Temperature Range(°C) 0::40