1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bearing With Resin DR-A (Crimped Shaft Type) (DR-22-A1)

TOK ENGINEERING PLASTIC

Bearing With Resin DR-A (Crimped Shaft Type) (DR-22-A1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Bearings with resin are automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Outer diameter (D) Minimum/Maximum (mm.) : 16 and 26
● Inner diameter (d) Minimum/Maximum (mm.) : 4 and 6
● Operating Temperature (°C) : 0 to 40
● Material
- Resin : Acetal
- Bearing : Carbon Steel
[Application]
Bearings with resin are commonly used in industrial machinery.

Part Number
DR-22-A1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Type Operating/Environmental Requirement Outer Dia. D
(Ø)
Width W
(mm)
Shaft Diameter d1
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Seat Height of Thread Part C
(mm)
Shaft Length L (Referring to each type of the drawings)
(mm)

฿ 43.11

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10[Shaft] Caulking shaftStandard227550.1~100.078.413.5

Loading...

  1. 1

Basic Information

Bearing Material Carbon Steel Outer Ring Type Flat Outer Ring Material Acetal Resin
Allowable Rotational Speed(rpm) 300 Operating Temperature Range(°C) 0::40

Please check the type/dimensions/specifications of the part DR-22-A1 in the Bearing With Resin DR-A (Crimped Shaft Type) series.

Products with similar specification

Part Number
DR-19-A0.5
DR-22-A2
DR-22-A2-ファイ6
DR-22-AH(1)-3.5-8019
DR-22-AH2.5-3.65
DR-26-A1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Type Operating/Environmental Requirement Outer Dia. D
(Ø)
Width W
(mm)
Shaft Diameter d1
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Seat Height of Thread Part C
(mm)
Shaft Length L (Referring to each type of the drawings)
(mm)

฿ 30.40

1 Piece(s) 5 Day(s) 10[Shaft] Caulking shaftStandard196520.1~50.029.40.53.5

฿ 41.67

1 Piece(s) 5 Day(s) 10[Shaft] Caulking shaftStandard227550.1~100.078.42.03.5

฿ 49.55

1 Piece(s) 5 Day(s) 10[Shaft] Caulking shaftStandard227650.1~100.078.42.03.5

฿ 36.77

1 Piece(s) 5 Day(s) 10[Shaft] With caulking shaftLoad Capacity / Standard2274.5100.1~200.01960.03.5

฿ 45.68

1 Piece(s) 5 Day(s) 10[Shaft] With caulking shaftLoad Capacity / Standard2274.5100.1~200.01962.53.65

฿ 43.25

1 Piece(s) 3 Day(s) 10[Shaft] Caulking shaftStandard267550.1~100.078.413.5