(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bearings with resin are automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Outer diameter (D) Minimum/Maximum (mm.) : 18 and 40
● Inner diameter (d) Minimum/Maximum (mm.) : 5 and 6
● Material
- Resin : Acetal Resin
● Operating Temperature (°C) : 0 to 40
[Application]
Bearings with resin are commonly used in industrial machinery.
Part Number |
---|
DO-22-H6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Type | Outer Dia. D (Ø) | Width W (mm) | Screw Nominal M (mm) | I.D. d (Ø) | Shaft Diameter d1 (Ø) | Allowable Load Range (N) | Allowable Load (N) | Seat Height of Thread Part C (mm) | Shaft Length L (Referring to each type of the drawings) (mm) | Thread Length L (Referring to each type of the drawings) (mm) | Height of Inner Wheel Boss W1 (mm) | Height of Inner Wheel Boss W2 (mm) | Trusco code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 34.45 | PLASTIC BEARING | 1 Piece(s) | 3 Day(s) | 10 | [Hole] Inner Wheel Hole(No Boss) | 22 | 7 | - | 6 | - | 100.1~200.0 | 196 | - | - | - | - | - | 116-5045 |
Loading...
Bearing Material | Carbon Steel | Outer Ring Type | Spherical Surface | Outer Ring Material | Acetal Resin |
---|---|---|---|---|---|
Operating/Environmental Requirement | Standard | Allowable Rotational Speed(rpm) | 300 | Operating Temperature Range(°C) | 0::40 |
Please check the type/dimensions/specifications of the part DO-22-H6 in the Bearing With Resin, DO (Outer Wheel R Type) series.
Part Number |
---|
DO-19-B0.5-4.5 |
DO-19-H5 |
DO-22-A3 |
DO-24-A1 |
DO-24-B0.5 |
DO-24-B2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Type | Outer Dia. D (Ø) | Width W (mm) | Screw Nominal M (mm) | I.D. d (Ø) | Shaft Diameter d1 (Ø) | Allowable Load Range (N) | Allowable Load (N) | Seat Height of Thread Part C (mm) | Shaft Length L (Referring to each type of the drawings) (mm) | Thread Length L (Referring to each type of the drawings) (mm) | Height of Inner Wheel Boss W1 (mm) | Height of Inner Wheel Boss W2 (mm) | Trusco code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 61.16 | 1 Piece(s) | 3 Day(s) | 10 | [Screw] Screw Shaft | 19 | 6 | 6 | - | - | 20.1~50.0 | 49 | 0.5 | - | 4.5 | - | - | - | ||
฿ 32.86 | 1 Piece(s) | Same day | 10 | [Hole] Inner Wheel Hole(No Boss) | 19 | 6 | - | 5 | - | 20.1~50.0 | 49 | - | - | - | - | - | - | ||
฿ 49.55 | 1 Piece(s) | 3 Day(s) | 10 | [Shaft] Caulking shaft | 22 | 7 | - | - | 5 | 50.1~100.0 | 78.4 | 3.0 | 3.5 | - | - | - | - | ||
฿ 45.86 | 1 Piece(s) | 3 Day(s) | 10 | [Shaft] Caulking shaft | 24 | 7 | - | - | 5 | 50.1~100.0 | 78.4 | 1 | 3.5 | - | - | - | - | ||
฿ 45.86 | 1 Piece(s) | 3 Day(s) | 10 | [Screw] Screw Shaft | 24 | 7 | 6 | - | - | 100.1~200.0 | 196 | 0.5 | - | 8 | - | - | - | ||
฿ 53.42 | 1 Piece(s) | 3 Day(s) | 10 | [Screw] Screw Shaft | 24 | 7 | 6 | - | - | 100.1~200.0 | 196 | 2.0 | - | 8 | - | - | - |
How can we improve?
How can we improve?