1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resin Roller DL (Roller With Crimp Shaft, Roller With Threaded Shaft)

Resin Roller DL (Roller With Crimp Shaft, Roller With Threaded Shaft)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 17.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Bearings with resin are automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Outer diameter (D) Minimum/Maximum (mm.) : 16 and 22
● Mounting thread shaft size : M6
● Shaft diameter (mm.) : 4 and 5
● Material
- Resin : Acetal Resin
● Operating Temperature (°C) : 0 to 40
[Application]
Bearings with resin are commonly used in industrial machinery.

Part Number
DL-16-A0.5
DL-19-A1.6
DL-19-B1.6
DL-22-B1.6
DL-22-B5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Type Outer Dia. D
(Ø)
Width W
(mm)
Screw Nominal M
(mm)
Shaft Diameter d1
(Ø)
Seat Height of Thread Part C
(mm)
Shaft Length L (Referring to each type of the drawings)
(mm)
Thread Length L (Referring to each type of the drawings)
(mm)

฿ 17.74

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10[Shaft] Caulking shaft165-40.53.6-

฿ 18.05

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10[Shaft] Caulking shaft196.6-51.63.5-

฿ 18.29

TOK ENGINEERING PLASTIC 1 Piece(s) Available 3 Day(s) 10[Screw] Screw Shaft196.66-1.6-8

฿ 18.29

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10[Screw] Screw Shaft226.66-1.6-8

฿ 18.67

TOK ENGINEERING PLASTIC 1 Piece(s) 3 Day(s) 10[Screw] Screw Shaft226.76-5.0-8

Loading...

  1. 1

Basic Information

Bearing Material Carbon Steel Outer Ring Type Flat Outer Ring Material Acetal Resin
Operating/Environmental Requirement Standard Operating Temperature Range(°C) 0::40