(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bearings with resin are automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Flange Type
● Outer diameter (D) Minimum/Maximum (mm.) : 17 and 32
● Mounting thread shaft size : M6
● Inner diameter (d) for through hole (mm.) : 6, 10 and 12
● Material
- Resin : Acetal Resin
● Operating Temperature (°C) : 0 to 40
[Application]
Bearings with resin are commonly used in industrial machinery.
Part Number |
---|
DF-23-H10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Type | Outer Dia. D (Ø) | Width W (mm) | Screw Nominal M (mm) | I.D. d (Ø) | Allowable Load Range (N) | Allowable Load (N) | Seat Height of Thread Part C (mm) | Thread Length L (Referring to each type of the drawings) (mm) | Flange Outside Diameter D1 (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 76.65 | TOK ENGINEERING PLASTIC | 1 Piece(s) | 3 Day(s) | 10 | [Hole] Inner Wheel Hole(No Boss) | 23 | 8 | - | 10 | 50.1~100.0 | 98 | - | - | 24.75 |
Loading...
Bearing Material | Carbon Steel | Outer Ring Type | With V Groove | Outer Ring Material | Acetal Resin |
---|---|---|---|---|---|
Operating/Environmental Requirement | Standard | Allowable Rotational Speed(rpm) | 300 | Operating Temperature Range(°C) | 0::40 |
Please check the type/dimensions/specifications of the part DF-23-H10 in the Bearing With Resin DF (Outer Ring Flange Type) series.
Part Number |
---|
DF-19-H6 |
DF-22-B0.5 |
DF-22-H6 |
DF-26-B2 |
DF-30-H10-3 |
DF-32-H12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Type | Outer Dia. D (Ø) | Width W (mm) | Screw Nominal M (mm) | I.D. d (Ø) | Allowable Load Range (N) | Allowable Load (N) | Seat Height of Thread Part C (mm) | Thread Length L (Referring to each type of the drawings) (mm) | Flange Outside Diameter D1 (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 84.39 | 1 Piece(s) | 3 Day(s) | 10 | [Hole] Inner Wheel Hole(No Boss) | 19 | 7 | - | 6 | 100.1~200.0 | 147 | - | - | 22 | ||
฿ 61.16 | 1 Piece(s) | 3 Day(s) | 10 | [Screw] Screw Shaft | 22 | 7 | 6 | - | 100.1~200.0 | 196 | 0.5 | 8 | 26 | ||
฿ 78.66 | 1 Piece(s) | 3 Day(s) | 10 | [Hole] Inner Wheel Hole(No Boss) | 22 | 7 | - | 6 | 100.1~200.0 | 196 | - | - | 26 | ||
฿ 61.16 | 1 Piece(s) | Same day | 10 | [Screw] Screw Shaft | 26 | 11 | 6 | - | 100.1~200.0 | 196 | 2.0 | 8 | 32 | ||
฿ 70.69 | 1 Piece(s) | 3 Day(s) | 10 | [Hole] Inner Wheel Hole(No Boss) | 30 | 8.5 | - | 10 | 200.1~300.0 | 245 | - | - | 34 | ||
฿ 421.55 | 1 Piece(s) | 3 Day(s) | 10 | [Hole] Inner Wheel Hole(No Boss) | 32 | 10 | - | 12 | 200.1~300.0 | 245 | - | - | 36 |
How can we improve?
How can we improve?