(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Nut that uses the principle of the wedge. Bolts and nuts are integrated, and any kinds of vibration and shock are kept away.
Part Number |
---|
HLN-T-16X2.0-A |
HLN-T-16X2.0-D |
HLN-T-20X2.5-A |
HLN-T-20X2.5-D |
HLN-T-22X2.5-D |
HLN-T-24X3.0-D |
HLN-T-30X3.5-A |
HLN-T-30X3.5-D |
HLN-T-36X4.0-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 142.27 | HRL ROCK NUT | 1 Piece(s) | 5 Day(s) | 10 | 16 | [Steel] Equivalent to SS400 | Trivalent Chromate | Trivalent Chromate | ||
฿ 355.35 | HRL ROCK NUT | 1 Piece(s) | 5 Day(s) | 10 | 16 | [Stainless Steel] Equivalent to SUS304 | No | Fabric | ||
฿ 214.22 | ROCK NUT | 1 Piece(s) | 5 Day(s) | 10 | 20 | [Steel] Equivalent to SS400 | Trivalent Chromate | Trivalent Chromate | ||
฿ 740.96 | HRL ROCK NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 20 | [Stainless Steel] Equivalent to SUS304 | No | Fabric | |
฿ 1,035.48 | HRL ROCK NUT | 1 Piece(s) | 5 Day(s) | 10 | 22 | [Stainless Steel] Equivalent to SUS304 | No | Fabric | ||
฿ 1,658.32 | HRL ROCK NUT | 1 Piece(s) | 5 Day(s) | 10 | 24 | [Stainless Steel] Equivalent to SUS304 | No | Fabric | ||
฿ 859.43 | HRL ROCK NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 30 | [Steel] Equivalent to SS400 | Trivalent Chromate | Trivalent Chromate | |
฿ 2,832.00 | HRL ROCK NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 30 | [Stainless Steel] Equivalent to SUS304 | No | Fabric | |
฿ 1,507.05 | HRL ROCK NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 36 | [Steel] Equivalent to SS400 | Trivalent Chromate | Trivalent Chromate |
Loading...
Applications, Functions | Stop loosening | Thread Type | Metric coarse | Sales Unit | Low Quantity (can be purchased from one) |
---|---|---|---|---|---|
Locking Details | Hard Locking Bearing Nuts |
How can we improve?
How can we improve?