(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An adjuster with a large seat section (ø80, ø100) with a large floor-surface contacting area.
[Features]
· The stainless steel D-CIII base is a forged product.
· The surface of the D-CIII S base plate has been ground using a lathe, giving it a luxurious feel.
Part Number |
---|
D-C3 16X100-HS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Material | Surface Treatment of Thread | Catch Plate | Surface Treatment | Width A (mm) | Load Capacity (kN) | Thread Length L1 (mm) | Main Body Height l (mm) | Nominal of Thread M (mm) | Properties | Adjusting for Hex Socket "No Licking" |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 451.14 | DWR ADJUSTER | 1 Piece(s) | 13 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Cast Iron] FC200 Casting | Trivalent Chromate | 80 | 19.6 | 100 | 22 | 16 | Standard | Available |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Standard Catch Plate | Height Adjusting Handle | No |
---|---|---|---|---|---|
Swivel Mechanism | No |
Please check the type/dimensions/specifications of the part D-C3 16X100-HS in the Adjuster for Heavy Weights (Wide Base Plate Type), D-CIII/D-CIII and S/D-CIII-W series.
Part Number |
---|
D-C3 16X100 |
D-C3 16X130 |
D-C3 16X130SUS |
D-C3 16X200 |
D-C3 20X100 |
D-C3 20X130 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw Material | Surface Treatment of Thread | Catch Plate | Surface Treatment | Width A (mm) | Load Capacity (kN) | Thread Length L1 (mm) | Main Body Height l (mm) | Nominal of Thread M (mm) | Properties | Adjusting for Hex Socket "No Licking" |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 381.79 | 1 Piece(s) | 10 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Cast Iron] FC200 Casting | Trivalent Chromate | 80 | 19.6 | 100 | 22 | 16 | Standard | No | ||
฿ 401.11 | 1 Piece(s) | 10 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Cast Iron] FC200 Casting | Trivalent Chromate | 80 | 19.6 | 130 | 22 | 16 | Standard | No | ||
฿ 1,246.45 | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Forging | [Others] Passivated | 80 | 19.6 | 130 | 22 | 16 | Standard / Corrosion Resistance | No | ||
฿ 444.31 | 1 Piece(s) | 10 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Cast Iron] FC200 Casting | Trivalent Chromate | 80 | 19.6 | 200 | 22 | 16 | Standard | No | ||
฿ 447.52 | 1 Piece(s) | 10 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Cast Iron] FC200 Casting | Trivalent Chromate | 80 | 39.2 | 100 | 22 | 20 | Standard | No | ||
฿ 470.78 | 1 Piece(s) | 10 Day(s) | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Cast Iron] FC200 Casting | Trivalent Chromate | 80 | 39.2 | 130 | 22 | 20 | Standard | No |
How can we improve?
How can we improve?