1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Adjuster for Heavy Weights (Wide Base Plate Type), D-CIII/D-CIII and S/D-CIII-W (Part Number)

DWR ADJUSTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Adjuster for Heavy Weights (Wide Base Plate Type), D-CIII/D-CIII and S/D-CIII-W
  • Adjuster for Heavy Weights (Wide Base Plate Type), D-CIII/D-CIII and S/D-CIII-W
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 381.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

An adjuster with a large seat section (ø80, ø100) with a large floor-surface contacting area.
[Features]
· The stainless steel D-CIII base is a forged product.
· The surface of the D-CIII S base plate has been ground using a lathe, giving it a luxurious feel.

Part Number
D-C3 24X150SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Width A
(mm)
Load Capacity
(kN)
Thread Length L1
(mm)
Main Body Height l
(mm)
Nominal of Thread M
(mm)
Properties Adjusting for Hex Socket "No Licking"

฿ 1,990.23

DWR ADJUSTER 1 Piece(s) 3 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Forging[Others] Passivated80491502224Standard / Corrosion ResistanceNo

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Catch Plate Height Adjusting Handle No
Swivel Mechanism No

Please check the type/dimensions/specifications of the part D-C3 24X150SUS in the Adjuster for Heavy Weights (Wide Base Plate Type), D-CIII/D-CIII and S/D-CIII-W series.

Products with similar specification

Part Number
D-C3 16X130SUS
D-C3 16X200
D-C3 20X100
D-C3 24X180
D-C3 24X180SUS
D-C3 24X200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Width A
(mm)
Load Capacity
(kN)
Thread Length L1
(mm)
Main Body Height l
(mm)
Nominal of Thread M
(mm)
Properties Adjusting for Hex Socket "No Licking"

฿ 1,246.45

1 Piece(s) 10 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Forging[Others] Passivated8019.61302216Standard / Corrosion ResistanceNo

฿ 444.31

1 Piece(s) 10 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate8019.62002216StandardNo

฿ 447.52

1 Piece(s) 10 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate8039.21002220StandardNo

฿ 650.64

1 Piece(s) 10 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate80491802224StandardNo

฿ 2,099.76

1 Piece(s) 10 Day(s) 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Forging[Others] Passivated80491802224Standard / Corrosion ResistanceNo

฿ 676.02

1 Piece(s) 10 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate80492002224StandardNo