1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjuster for Heavy Weights (Long Screw Type), D-C-L/D-C-L and S (Part Number)

DWR ADJUSTER

Adjuster for Heavy Weights (Long Screw Type), D-C-L/D-C-L and S
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 377.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A long-threaded type adjuster for jacking up objects off the ground.
[Features]
· Although the dimensions in the table are in increments of 50 mm, custom dimensions can be cut upon request.
· A limited quantity of types with an overall length of 500 mm are available for M16 and M20 specifications.
· The surface of the D-C-L and S base plate has been ground using a lathe, giving it a luxurious feel.

Part Number
D-C-L16X300-HS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Width A
(mm)
Load Capacity
(kN)
Thread Length L1
(mm)
Main Body Height l
(mm)
Nominal of Thread M
(mm)
Properties Adjusting for Hex Socket "No Licking"

฿ 754.70

DWR ADJUSTER 1 Piece(s) 13 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate8019.63002216StandardAvailable

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Catch Plate Height Adjusting Handle No
Swivel Mechanism No

Please check the type/dimensions/specifications of the part D-C-L16X300-HS in the Adjuster for Heavy Weights (Long Screw Type), D-C-L/D-C-L and S series.

Products with similar specification

Part Number
D-C-L12X200SUS
D-C-L16X250
D-C-L16X300
D-C-L16X300SUS
D-C-L20X250
D-C-L20X250-HS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Width A
(mm)
Load Capacity
(kN)
Thread Length L1
(mm)
Main Body Height l
(mm)
Nominal of Thread M
(mm)
Properties Adjusting for Hex Socket "No Licking"

฿ 963.48

1 Piece(s) Same day 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Forging[Others] Passivated6014.72001712Standard / Corrosion ResistanceNo

฿ 586.86

1 Piece(s) 10 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate8019.62502216StandardNo

฿ 652.84

1 Piece(s) 3 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate8019.63002216StandardNo

฿ 1,931.23

1 Piece(s) Same day 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Forging[Others] Passivated8019.63002216Standard / Corrosion ResistanceNo

฿ 719.77

1 Piece(s) 10 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate8039.22502220StandardNo

฿ 848.96

1 Piece(s) 13 Day(s) 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate8039.22502220StandardAvailable