Adjuster for Heavy Loads with Rubber (Bearing Equipped), D-H-R/HTR Series

Caution
- Product images, including shape and color, may differ from the actual product.
Product Description
It is a bearing built-in type adjuster for heavy loads with a large pedestal that enables smooth level adjustment.
[Features]
· Since chloroprene rubber is pasted on the saucer, you can use it without worrying about it falling off.
· Grooves are processed on the back of the rubber to make it less slippery.
· Demonstrates effectiveness in protecting the floor surface.
· As a light anti-vibration type, it makes it difficult for the machine's vibrations to be transmitted to the floor.
Drawing

Product Specification
| Type | Trivalent chromate processing | All stainless steel | |
|---|---|---|---|
| Load capacity | 1,000 kgf | 1,000 kgf | |
| Material | Bolt and nut | SS400 equivalent | SUS304 equivalent |
| Catch plate | SS400 equivalent | SUS304 equivalent | |
| Rubber part | Chloroprene rubber (Hardness 80° +/- 5°) | Chloroprene rubber (Hardness 80° +/- 5°) | |
| Surface treatment | Trivalent Chromate | Passivate | |
Specifications Table
| Part number | Dimensions (mm) | Weight (g) | |||||||
|---|---|---|---|---|---|---|---|---|---|
| Trivalent chromate coated product | All stainless steel product | D | L1 | L2 | H | I | A | B | |
| D-H-R24X150 | - | M24 × 3.0 | 150 | 202 | 15 | 37 | 82 | 36 | 1650 |
| HTR-20-100 | HTR-20-100S | M20 × 2.5 | 100 | 148 | 13 | 35 | 82 | 30 | 1260 |
| HTR-20-150 | HTR-20-150S | M20 × 2.5 | 150 | 198 | 13 | 35 | 82 | 30 | 1360 |
| HTR-20-200 | HTR-20-200S | M20 × 2.5 | 200 | 248 | 13 | 35 | 82 | 30 | 1470 |
| HTR-24-100 | HTR-24-100S | M24 × 3.0 | 100 | 152 | 15 | 37 | 82 | 36 | 1510 |
| HTR-24-150 | HTR-24-150S | M24 × 3.0 | 150 | 202 | 15 | 37 | 82 | 36 | 1650 |
| HTR-24-200 | HTR-24-200S | M24 × 3.0 | 200 | 252 | 15 | 37 | 82 | 36 | 1820 |
| HTR-30-100 | HTR-30-100S | M30 × 3.5 | 100 | 161 | 19 | 42 | 102 | 46 | 2660 |
| HTR-30-150 | HTR-30-150S | M30 × 3.5 | 150 | 211 | 19 | 42 | 102 | 46 | 2910 |
| HTR-30-200 | HTR-30-200S | M30 × 3.5 | 200 | 261 | 19 | 42 | 102 | 46 | 3160 |
| HTR-36-200 | - | M36 x 4.0 | 200 | 265 | 23 | 42 | 102 | 55 | 3940 |
Product Feature Details
It is a heavy-duty adjuster with a large pedestal, built-in bearing, and rubber, enabling smooth level adjustment.
- Suitable for adjustment of heavy machinery.
- The use of large-diameter bolts ensures outstanding stability. Smooth adjustment is possible even if it is not a heavy-duty machine.